GE 35/2-BA BU
-
Device terminal block
2701571
Device terminal block, nom. voltage: 630 V, nominal current: 150 A, number of connections: 4, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 50 mm2, mounting type: direct screw connection, color: blue
Product details
Product type | Feed-through terminal block |
Number of connections | 4 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 4 |
Nominal cross section | 35 mm² |
Level 1 above 1 below 1 | |
Screw thread | M6 |
Note | Terminal point |
Tightening torque | 3.2 ... 3.7 Nm |
Stripping length | 15 mm |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross section rigid | 0.75 mm² ... 50 mm² |
Cross section AWG | 18 ... 1/0 (converted acc. to IEC) |
Conductor cross section flexible | 0.75 mm² ... 35 mm² |
Conductor cross section, flexible [AWG] | 18 ... 2 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 35 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.75 mm² ... 35 mm² |
2 conductors with same cross section, solid | 0.75 mm² ... 16 mm² |
2 conductors with same cross section, flexible | 0.75 mm² ... 10 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 10 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 6 mm² |
Nominal current | 150 A |
Maximum load current | 150 A (with 50 mm² conductor cross section) |
Nominal voltage | 630 V |
Nominal cross section | 35 mm² |
Connection in acc. with standard | IEC/EN 60079-7 |
Test certificate name | KEMA 01ATEX2046 U |
Conductor cross section rigid | 0.75 mm² ... 50 mm² |
Cross section AWG | 18 ... 1/0 (converted acc. to IEC) |
Conductor cross section flexible | 0.75 mm² ... 35 mm² |
Width | 34.75 mm |
Height | 44.9 mm |
Color | blue |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-2 |
IEC/EN 60079-7 |
Mounting type | direct screw connection |
Item number | 2701571 |
Packing unit | 15 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | BE1265 |
GTIN | 4046356182393 |
Weight per piece (including packing) | 148.66 g |
Weight per piece (excluding packing) | 148.66 g |
Country of origin | PL |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2