VS-FSBPXS-OE-94F/0,14X
-
Device connector rear mounting
1780412
Device connector rear mounting, 8-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, X-coding, on free cable end, Bus line, cable length: 0.14 m, Ethernet 10 Gbit
Product details
Safety note | |
Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
• The products are suitable for applications in plant, controller, and electrical device engineering. | |
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
• Only use tools recommended by Phoenix Contact | |
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
• Ensure that the protective or functional ground has been properly connected. | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Mounting type | Rear mounting (M16 x 1,5) |
Tightening torque | 2 Nm ... 3 Nm (Installation-side) |
Product type | Circular connectors (device side) |
Application | Railway applications |
On the device side | |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | X |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Material Housing | GD-Zn |
Material Housing surface | Ni |
Material Insulating body | PPA |
Material Contact | CuZn |
Material Contact surface | Au |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Outer sheath, material | PUR |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Conductor connection | |
Connection method | Bus line |
Contact connection type | Socket |
Tightening torque | 2 Nm ... 3 Nm (Installation-side) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | X |
Connection 2 | |
Head design | free cable end |
Cable length | 0.14 m |
Ethernet 10 Gbit [94F] | |
Dimensional drawing |
|
Cable weight | 42 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet 10 Gbit [94F] |
Conductor structure | 4x2xAWG26/7; S/FTP |
Signal runtime | 5.13 ns/m |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 1.04 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Thickness, outer sheath | 0.65 mm |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined foil |
Overall twist | 4 pairs for core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Cable capacity | 47 nF/km |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Tensile strength | ≤ 100 N |
Near end crosstalk attenuation (NEXT) | 75.3 dB (with 1 MHz) |
66.3 dB (at 4 МHz) | |
61.8 dB (at 8 МHz) | |
60.3 dB (at 10 MHz) | |
57.2 dB (at 16 MHz) | |
55.8 dB (at 20 МHz) | |
54.3 dB (at 25 MHz) | |
52.8 dB (at 31.25 МHz) | |
48.4 dB (at 62.5 МHz) | |
45.3 dB (at 100 MHz) | |
40.8 dB (at 200 MHz) | |
39.3 dB (at 250 MHz) | |
38.1 dB (at 300 MHz) | |
38.1 dB (at 400 MHz) | |
38.1 dB (at 500 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 72.3 dB (with 1 MHz) |
63.3 dB (at 4 МHz) | |
58.8 dB (at 8 МHz) | |
57.3 dB (at 10 MHz) | |
54.2 dB (at 16 MHz) | |
52.8 dB (at 20 МHz) | |
51.3 dB (at 25 MHz) | |
49.9 dB (at 31.25 МHz) | |
45.4 dB (at 62.5 МHz) | |
42.3 dB (at 100 MHz) | |
37.8 dB (at 200 MHz) | |
36.3 dB (at 250 MHz) | |
35.1 dB (at 300 MHz) | |
33.3 dB (at 400 MHz) | |
31.8 dB (at 500 MHz) | |
Return attenuation (RL) | 20 dB (with 1 MHz) |
23 dB (at 4 МHz) | |
24.5 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
24.2 dB (at 25 MHz) | |
23.3 dB (at 31.25 МHz) | |
20.7 dB (at 62.5 МHz) | |
19 dB (at 100 MHz) | |
16.4 dB (at 200 MHz) | |
15.6 dB (at 250 MHz) | |
15.6 dB (at 300 MHz) | |
15.6 dB (at 400 MHz) | |
15.6 dB (at 500 MHz) | |
Shield attenuation | 3.1 dB (with 1 MHz) |
5.7 dB (at 4 МHz) | |
8 dB (at 8 МHz) | |
8.9 dB (at 10 MHz) | |
11.2 dB (at 16 MHz) | |
12.6 dB (at 20 МHz) | |
14.1 dB (at 25 MHz) | |
15.8 dB (at 31.25 МHz) | |
22.5 dB (at 62.5 МHz) | |
28.7 dB (at 100 MHz) | |
41.4 dB (at 200 MHz) | |
46.6 dB (at 250 MHz) | |
51.4 dB (at 300 MHz) | |
60.1 dB (at 400 MHz) | |
67.9 dB (at 500 MHz) | |
≥ 80.00 dB (at 30 ... 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Item number | 1780412 |
Packing unit | 1 pc |
Minimum order quantity | 150 pc |
Sales key | ABQDGI |
Product key | ABQDGI |
GTIN | 4067923397699 |
Weight per piece (including packing) | 37.8 g |
Weight per piece (excluding packing) | 37.8 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440103 |
ECLASS-15.0 | 27440103 |
ETIM
ETIM 9.0 | EC003570 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2