SACCBP-FSD-4CON-M16/1,0-933SCO - Device connector rear mounting
1402472

Device connector rear mounting, 4-position, PVC, green RAL 6018, Socket, straight, M12-SPEEDCON, D-coding, on free cable end, Bus line, cable length: 1 m, 0.34 mm2, PROFINET, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products