RC-17P1N8AWR00 - Device connector front mounting
1601625

Device connector front mounting, straight, Screw locking mechanism, M23, number of positions: 17, contact connection type: Pin, Radial O-ring, 4x Ø 3.2, shielded: yes, panel thickness min.: 3 mm, cable diameter range: 0 mm ... 0 mm, connection method: Crimp connection, series: RC

Product details







Compatible products