DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
EV-T2HPCC-DC400A-8,0M50ECBK11R
-
DC charging cable
1333722
CHARX connect professional, CCS type 2, HPC DC charging cable, 400 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 8 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, with right-hand angled panel feed-through, with variable-speed fan, with digital temperature sensors, PHOENIX CONTACT logo, NOTE: Cable management may be required., IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)
Free download available.
Downloads
Product details
| Product type | DC charging cable |
| Product family | CHARX connect professional |
| Type | HPC DC charging cable |
| with cooled vehicle charging connector and cooled cable | |
| Design | with replaceable mating face frame |
| with replaceable DC power contacts | |
| with right-hand angled panel feed-through | |
| with variable-speed fan | |
| with digital temperature sensors | |
| Liquid cooling | |
| Charging standard | CCS type 2 |
| Charging mode | Mode 4 |
| Affixed logo | PHOENIX CONTACT logo |
| Label | 8.9 mm x 28.9 mm (customer logo on request) |
| Charging power and current (DC charging) | |
| Type of charging current | DC |
| Charging current | 400 A DC |
| Charging power | 400 kW |
| Rated voltage | 1000 V |
| Charging power and current (DC charging in the event of cooling unit failure) | |
| Charging current | 150 A DC (with defective cooling unit and only a short charging process) |
| Charging power | 150 W |
| Rated voltage | 1000 V |
| Note | The specifications refer to charging with a defective cooling unit and a short charging process. |
| Charging power and current (DC charging in the event of cooling unit failure) | |
| Charging current | 150 A DC |
| Charging power | 150 W |
| Rated voltage | 1000 V |
| Note | The specifications refer to charging with a defective cooling unit and a short charging process. |
| Pin assignment (Power contacts) | |
| Number | 3 (PE, DC+, DC-) |
| Rated voltage | 1000 V DC |
| Rated current | 400 A (up to 40 °C) |
| Pin assignment (Signal contacts) | |
| Note on the connection method | Single-core wires for four-wire measurement are not connected |
| Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Coding | 1500 Ω (between PE and PP) |
| Temperature sensors (NTC) | |
| Sensor type | NTC |
| Attachment point | 2 sensors for the replaceable front DC contacts |
| 2 sensors for the internal DC power wires | |
| 1 sensor on the PCB in the housing | |
| Switch-off temperature | 90 °C |
| Temperature sensors (Pt 1000) | |
| Sensor type | Pt 1000 |
| Standards/regulations | DIN EN 60751 |
| Attachment point | Sensor in the panel feed-through |
| Switch-off temperature | 90 °C ±1 K (equivalent to a Pt 1000 value of 1346.5 Ω) |
| Long-term stability | 0.06 % (after 1000 hours at 130 °C) |
| Recommended measured current | 1 mA (1 V at 0°C) |
| Coefficient | 3850 ppm/K |
| Ambient temperature | -50 °C ... 130 °C (Operation) |
| Cooling system (Cooling unit) | |
| Cooling | in the vehicle charging connector and in the cable |
| Coolant | 50% water, 50% glycol (Glysofor N) |
| Cooling hose diameter | 1x 11.50 mm Supply hose |
| 2x 8.80 mm Return hoses | |
| Cooling capacity | 600 W (Cable length: 3 m) |
| 800 W (Cable length: 4 m) | |
| 900 W (Cable length: 5 m) | |
| 1050 W (Cable length: 6 m) | |
| Flow rate | 2 l/min |
| Operating pressure | 1.00 bar ... 2.00 bar |
| Relief pressure | 2.00 bar |
| Maximum permissible pressure | 4.00 bar |
| Flow-in temperature | 15 °C |
| Ventilation (Fan) | |
| Cooling | The fan provides additional cooling inside the panel feed-through to increase the charging current. |
| The fan can be attached to the panel feed-through as an option. | |
| Cable structure | 2x AWG 26 |
| Nominal voltage UN | 24 V |
| Nominal voltage range | 18 V AC ... 24 V AC |
| Fan speed indication | 4400 min-1 |
| Fan volumetric flow | 28 m³/h |
| Mechanical service life | 70.000 h (at 40 °C) |
| Ambient temperature | -20 °C ... 40 °C |
| Vehicle charging connector | |
| Dimensional drawing |
Make sure that the vehicle charging connector is placed in an appropriate charging connector holder, which ensures a minimum protection rating of IP24 in accordance with IEC 61851-1, for the entire time between charging. To create this charging connector holder, use the dimensions of the vehicle charging connector. Detailed dimensions can also be found in the Download area.
|
| Width | 72 mm |
| Height | 181.1 mm |
| Depth | 285.3 mm |
| Horizontal fan | |
| Dimensional drawing |
|
| Width | 81 mm |
| Height | 133 mm |
| Depth | 115 mm |
| Vertical fan | |
| Dimensional drawing |
|
| Width | 81 mm |
| Height | 133 mm |
| Depth | 115 mm |
| Panel feed-through | |
| Dimensional drawing |
|
| Width | 80 mm |
| Height | 82 mm |
| Depth | 215.5 mm |
| Bore dimensions | |
| Dimensional drawing |
Drill hole spacing
|
| Width | 55 mm |
| Height | 55 mm |
| Diameter | 60 mm |
| Color (Housing) | black (9005) |
| Color (Handle area) | black (9005) |
| Color (Mating face) | black (9005) |
| Color (Cable) | black (9005) |
| Color (Panel feed-through) | black (9005) |
| Material (Vehicle charging connector) | Plastic |
| Material (Cable outer sheath) | EVM-1 in accordance with EN 50620 |
| Material (Panel feed-through) | Plastic |
| Material (Contact surface) | Silver |
| Note | The color appearance and gloss level of the charging cable may vary. |
| Flammability rating according to UL 94 | V0 (Mating face) |
| Cable length | 8 m ±45 mm |
| Wiring standards/regulations | according to UL 62 (File E515623, Vol 1) |
| according to IEC 62893 | |
| Cable weight | max. 1938.00 kg/km |
| Cable type | straight |
| Cable structure | 5 x 25 mm² + 7 x 0.75 mm² |
| External cable diameter | 35.70 mm ±0.4 mm |
| Outer sheath, material | TPE-U in accordance with IEC 62893-1 |
| Cable resistance | ≤ 0.00078 Ω/m (based on a power core, at an ambient temperature of 20°C) |
| Bending radius | min. 357 mm (10x Ø) |
| Coolant | 50% water, 50% glycol (Glysofor N) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 (based on IEC 62196-1) |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Degree of protection (Vehicle charging connector) | IP54 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
| Degree of protection (Panel feed-through) | IP54 |
| Ambient temperature (operation) | -30 °C ... 40 °C |
| max. 55 °C (Current reduction required, observe the DC contact temperature limit value of 90°C) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | 5000 m (above sea level) |
| Connection in accordance with standard | |
| Normative cable length restrictions | NOTE: Cable management may be required. |
| Cable management is required in the US if the cable length exceeds 7.5 m (IEC 61851-1). | |
| Standards/specifications | IEC 62196-3-1 |
| Note | Compliant with AFIR - EU 2025/656 |
| Mounting type Panel feed-through | Rear panel mounting |
| Fixing screws | M5x16 |
| Item number | 1333722 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWBLNH |
| Product key | XWBLNH |
| GTIN | 4063151630683 |
| Weight per piece (including packing) | 19 501 g |
| Weight per piece (excluding packing) | 19 501 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144705 |
| ECLASS-15.0 | 27144705 |
ETIM
| ETIM 10.0 | EC002897 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| EF3.1 Climate Change | |
| CO2e kg | 109,9 kg CO2e |
Compatible products
-
-
EV-T2CCS-MF-M4X10-BIT-CTS - Repair kit 1085799
-
EV-T2CCS-MF-M4X10-CTS - Repair kit 1281249
-
EV-T2CCS-MF-M4X10-BIT - Repair kit 1085798
-
EV-T2CCS-MF-M4X10 - Repair kit 1085797
-
EV-T2CCS-M4X20-BIT-CTS - Repair kit 1295670
-
EV-T2CCS-M4X20-CTS - Repair kit 1295577
-
EV-GRIP-D35,7MM - Cable handle 1091431
-
G-INS-M63-L68L-PNES-BK - Cable gland 1411139
-
EV-HPC-PCU-01 - Cooling unit 1237881
-
EV-HPC-QC - Quick coupling 1346562
-
EV-HPC-QCEP - Quick coupling 1583923
-
CHARX PS/3AC/920DC/87.5KW - DC power module 1162690
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
XPC 1,5/ 8-ST-3,5 BK - PCB connector 1464111
-
SPTD 1,5/ 8-H-3,5 - PCB terminal block 1841555
-
EV-LABEL-K - Label 1309761
-
EV-LABEL-L - Label 1309765
Your advantages
Complete product range
The right charging cable for every application, from the carport to the charging park
Ultra-fast HPC charging, with temporary power up to 500 kW
Convenient handling due to the ergonomic design
Available with your logo on request - for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Additional safety thanks to integrated leakage sensors and a wear indicator in the cable sheath
Convenient communication interfaces via CAN bus and digital output
Maintenance-friendly replacement of the mating face frame without draining the coolant
Integrated strain relief of single-core wires directly in the panel feed-through
Pre-assembled busbar screw connection for straightforward connection of the customer’s busbars or cable lug solutions
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2