The PSK DL FLEX data logger is the extendable version of the PSK DL BASIC. A maximum of 3 digital I/O terminals and a maximum of 4 analog I/O terminals from the Inline system can be mounted on the controller. The mounted terminals are automatically detected and started up by the controller.
The PSK DL FLEX parameterization supports the selection of various PCP channels. The PSK DL FLEX can be used to send digital and analog status information via SMS or e-mail or via mobile phone networks. In addition, the PSK DL FLEX can write the information directly to an SQL database that is provided.
Features:
- Startup without programming knowledge
- Direct SQL communication with the SQL database
- Ethernet interface (10/100)
- Integrated FTP and web server
- Integrated GSM/GPRS modem
- Can be extended
PSK DL FLEX
-
Data logger
2700727
PSK DL FLEX is an extendable parameterizable data logger kit with Ethernet interface and GSM/GPRS modem, including power supply unit with 4 digital outputs, 24 digital inputs, and 8 analog inputs, plus accessories and patch cable.
Product details
Compatible products
Your advantages
Ethernet interface (10/100 Mbps)
Direct SQL communication with the SQL database
Startup without programming knowledge
Flexible expansion
Integrated GSM-/GPRS modem
Integrated FTP and web server