D3HC-MP 1,25-2,2-M-SN-R
   - 
  Crimp contact
    
      1340897
      
      
    
  
      
      This product needs further products for operation.
      Mandatory accessories
    
  | Product type | Crimp contact | 
| Product family | D3HC-MP-M | 
| Stripping length | 4.5 mm | 
| Conductor cross-section AWG | 16 ... 14 | 
| Contact surface | Tin Sn | 
| Contact surface material | Tin | 
| Metal surface terminal point (top layer) | Tin (1 - 3 µm Sn) | 
| Metal surface contact area (top layer) | Tin (1 - 3 µm Sn) | 
| Surface characteristics | hot-dip tin-plated | 
| Contact material | Cu alloy | 
| Nominal current IN | 8 A | 
| Item number | 1340897 | 
| Packing unit | 4,000 pc | 
| Minimum order quantity | 4,000 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AABCUA | 
| Product key | AABCUA | 
| GTIN | 4063151646691 | 
| Weight per piece (including packing) | 0.653 g | 
| Weight per piece (excluding packing) | 0.493 g | 
| Customs tariff number | 85366990 | 
| Country of origin | CN | 
| ECLASS-13.0 | 27460291 | 
| ECLASS-15.0 | 27460291 | 
| ETIM 9.0 | EC002943 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |