CK4,0-ED-6,00BU AG
-
Crimp contact
1663307
Crimp contact, Socket, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 6 mm2 ... 6 mm2, AWG 10...10 , contact material: Cu alloy