CK2,5-ED-4,00F AG
-
Crimp contact
1273604
Crimp contact, contact diameter: 2.5 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 4 mm2 ... 4 mm2, AWG 12