CK1,6-ER-2,50BU OIC AG - Crimp contact
1004366

Crimp contact, series: HC-M-12, Socket, rolled, contact diameter: 1.6 mm, connection cross section: 1.5 mm2 ... 2.5 mm2, AWG 16...14 , contact material: Cu alloy

Product details








Compatible products