Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

UM-BASIC/PRO A/U N 73 CM - Covering hood
2202035

Press-drawn section housings, Latching, Cover, width: 73 mm, profile length (configurable): 3 cm ... 100 cm, height: 24 mm, Note: max. length of the cover = PCB length - 19 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Different base profiles, each with three PCB levels
Module covers of different geometries can be positioned in any way
Compatibility with many standard connection technologies
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods