HC-M-06-CT-M - Contact insert module
1414366

Contact insert module, number of positions: 6, power contacts: 6, control contacts: 0, Pin, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2, application: Power

Product details