solid, turned, copper alloy, hard silver-plated or hard gold-plated - Screw contacts hard gold-plated available on request
Contact carrier material
Glass-fiber reinforced thermoplastics, UL 94 V0
Ambient conditions
Degree of protection
IP65
Ambient temperature (operation)
-40 °C ... 125 °C (including heating up of contacts)
Constructional and testing regulations
DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
IEC 60352
Tests
DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
IEC 60352
Item number
1679951
Packing unit
10 pc
Minimum order quantity
1 pc
Product key
AF7ABC
GTIN
4017918189747
Weight per piece (including packing)
71.98 g
Weight per piece (excluding packing)
71.98 g
Country of origin
DE
ECLASS
ECLASS-13.0
27440205
ECLASS-15.0
27440205
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.