SACC-M 8FR-3CON-M CX
-
Connector
1408420
Connector, 3-position, Socket angled M8, coding: A, Solder connection, knurl material: Brass, nickel-plated, external cable diameter 3.5 mm ... 5 mm
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Assembly note | The connector pin assignment can be rotated 90° to the cable outlet |
Product type | Circular connector (cable-side) |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Cable outlet | angled |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 28 mm |
External dimensions | |
Outside diameter | 3.5 mm ... 5 mm |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | PBT |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA |
Material for screw connection | Brass, nickel-plated |
Conductor connection | |
Connection method | Solder connection |
Connection cross section | 0.08 mm² ... 0.25 mm² |
Connection cross section AWG | 28 ... 22 |
Stripping length of the individual wire | 3 mm |
Tightening torque | 0.2 Nm (M8 knurl) |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M8 |
Coding | A |
Stripping length of the individual wire | 3 mm |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C |
M8 | |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Item number | 1408420 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | AF2BIA |
Product key | AF2BIA |
GTIN | 4046356808422 |
Weight per piece (including packing) | 13.058 g |
Weight per piece (excluding packing) | 13.058 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ETIM
ETIM 8.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121413 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2