IPD P 5P2,5 F BK - Connector
1088669

Connector, product family: IPD, connection method: Push-lock connection, number of positions: 4+PE, Socket, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, PA, black, coding: P, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies