VS-P1220-P1220-C1020/...
-
Cable
1609206
Cable, degree of protection: IP65, number of positions: 5, material: Die-cast zinc, color: silver, PROFINET
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 11 Connectors for 24 Volt Power Supply Cabling and Chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
| Sensor type | PROFINET |
| Number of positions | 5 |
| Shielded | no |
| Rated voltage (III/3) | 24 V |
| Rated current | 16 A (at 20 °C) |
| Transmission medium | Copper |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Color | silver |
| Seal material | NBR |
| Housing material | Die-cast zinc |
| Cable seal material | TPE |
| Contact material | Copper alloy |
| Contact surface material | Gold over nickel |
| Contact carrier material | PA |
| Outer sheath, material | PVC |
| Conductor material | Bare Cu litz wires |
| Connection 1 | |
| Type | Plug straight MSTB |
| Locking type | Push Pull |
| Degree of protection | IP65 |
| Connection 2 | |
| Type | Plug straight MSTB |
| Locking type | Push Pull |
| Degree of protection | IP65 |
| PVC gray [PVC] | |
| Shielded | no |
| Cable weight | 242 kg/km |
| Cable type | PVC gray |
| Cable type (abbreviation) | PVC |
| External cable diameter | 11.80 mm |
| Outer sheath, material | PVC |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Conductor structure, voltage supply | 50x 0.25 mm |
| Conductor cross-section | 5x 2.5 mm² |
| AWG power supply | 14 |
| Material wire insulation | PVC |
| Single wire, color | blue, brown, black, gray, green/yellow |
| Overall twist | 5 cores, twisted |
| Nominal voltage, cable | 750 V |
| 1000 V (Fixed, protected installation) | |
| Test voltage, cable | 4000 V |
| Cable insulation resistance | > 0.2 MΩ*km |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 15 x D |
| Flame resistance | according to IEC 60332-1-2 |
| Ambient temperature (operation) | -5 °C ... 70 °C (Cable, flexible installation) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP65 | |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -5 °C ... 70 °C (Cable, flexible installation) | |
| Plug / socket | |
| Item number | 1609206 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABNOIA |
| Product key | ABNOIA |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
Compatible products
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2