G-EDSWU-M63-L66L-STES-S - Cable gland
1411103

Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 54.6 mm ... 65.9 mm, shielding: yes, connecting thread: M63 x 1.5, color: silver-colored

Product details








Compatible products



Your advantages

If space is restricted at the fixing location of the screw connection, the armor can be attached at a location where there is more room to move. Final assembly can then be easily completed in the restricted space conditions at the fixing location of the screw connection.
Armor connected via PE cone
Weatherproof sealing material