CA-17M1N8A8504S - Cable connector
1619451

M23, Cable connector, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 10 mm ... 14.5 mm, coding: N

Product details









Your advantages

Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable connection solutions in the industrial environment
Reduced connection time with SPEEDCON fast locking system
Crimping connection: vibration- and temperature-resistant assembly