CA-12S2N8A80DNSX - Cable connector
1244474

M23, Cable connector, application: Signal, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Socket, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details