VS-94C/...
-
Bus system cable
1416431
Ethernet cable, shielded, 4-pair, AWG 26 qualified for drag (19-wire), RAL 5021 (sea blue), variable length
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Signal type/category | Ethernet CAT5 (IEC 11801), 1 Gbps |
Transmission medium | Copper |
Transmission speed | 1 Gbps |
Connection 1 | |
Type | configurable |
Connection 2 | |
Type | configurable |
Cable length | free input (0.2 ... 100.0 m) |
Ethernet drag chain CAT5, 4-pair [94C] | |
Dimensional drawing |
|
Cable weight | 57 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet drag chain CAT5, 4-pair [94C] |
Conductor structure | 4x2xAWG26/19, S/UTP |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 19x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 1 mm |
External cable diameter | 6.90 mm +0.1 mm ... 0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Thickness, outer sheath | 0.85 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | Four pairs and four fillers to the core |
Optical shield covering | 90 % |
Insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Cable capacity | approx. 50 nF/km (at 1 kHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 28 mm |
Smallest bending radius, movable installation | 56 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 7,5 x D, Traversing rate: 3 m/s, Acceleration: 5 m/s² |
Tensile strength | ≤ 100 N |
Near end crosstalk attenuation (NEXT) | 65.3 dB (with 1 MHz) |
56.3 dB (at 4 МHz) | |
50.3 dB (at 10 MHz) | |
47.2 dB (at 16 MHz) | |
45.8 dB (at 20 МHz) | |
42.9 dB (at 31.25 МHz) | |
38.4 dB (at 62.5 МHz) | |
35.3 dB (at 100 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
53.3 dB (at 4 МHz) | |
47.3 dB (at 10 MHz) | |
44.2 dB (at 16 MHz) | |
42.8 dB (at 20 МHz) | |
39.9 dB (at 31.25 МHz) | |
35.4 dB (at 62.5 МHz) | |
32.3 dB (at 100 MHz) | |
Return attenuation (RL) | 23 dB (at 4 МHz) |
24.1 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
23.6 dB (at 31.25 МHz) | |
21.5 dB (at 62.5 МHz) | |
20.1 dB (at 100 MHz) | |
Shield attenuation | 3.2 dB (with 1 MHz) |
6 dB (at 4 МHz) | |
9.5 dB (at 10 MHz) | |
12.1 dB (at 16 MHz) | |
13.6 dB (at 20 МHz) | |
17.1 dB (at 31.25 МHz) | |
24.8 dB (at 62.5 МHz) | |
32 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
Resistance to oil | in accordance with EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Item number | 1416431 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1CMI |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
Compatible products
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2