VS-93B/...
-
Bus system cable
1416499
CAT5e, PROFINET cable, shielded, star-quad, 4-pos., 22 AWG stranded (7-wire), RAL 6018 (yellow green), length: variable
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | PROFINET |
Number of positions | 4 |
Shielded | yes |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Connection 1 | |
Type | configurable |
Connection 2 | |
Type | configurable |
PROFINET PVC stranded CAT5 [93B] | |
Dimensional drawing |
|
Cable weight | 67 kg/km |
UL AWM Style | 21694 |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET PVC stranded CAT5 [93B] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal runtime | 5.3 ns/m |
Signal speed | 0.66 c |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.55 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Thickness, outer sheath | approx. 0.90 mm |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Nominal voltage, cable | 600 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 7 x D |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 46 mm |
Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
76 dB (at 4 МHz) | |
70 dB (at 10 MHz) | |
65 dB (at 16 MHz) | |
63 dB (at 20 МHz) | |
60 dB (at 31.25 МHz) | |
55 dB (at 62.5 МHz) | |
50 dB (at 100 MHz) | |
Shield attenuation | 2.1 dB (with 1 MHz) |
4 dB (at 4 МHz) | |
6.3 dB (at 10 MHz) | |
8 dB (at 16 MHz) | |
9 dB (at 20 МHz) | |
11.4 dB (at 31.25 МHz) | |
16.5 dB (at 62.5 МHz) | |
21.3 dB (at 100 MHz) | |
Flame resistance | according to UL 1685 (CSA FT 4) |
Resistance to oil | Resistant to oil to a limited extent |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-40 °C ... 70 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 60 °C |
Item number | 1416499 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1CJN |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2