The bus coupler is intended for use within a PROFINET network. The bus coupler creates the link to the Inline I/O system and the industrial I/O signals connected to it. Up to 63 Inline devices can be connected to the bus coupler. Device descriptions for Phoenix Contact controllers are integral parts of the engineering tools PC Worx and PLCnext Engineer. Corresponding GSDML files are available for integrating the Inline station into other programming systems. These files can be downloaded at: www.phoenixcontact.net/product/2403696.
IL PN BK-PAC
-
Bus coupler
2403696
Inline, Bus coupler, PROFINET, RJ45 jack, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
BSH
Approval ID: 658aABS
Approval ID: 22-2226444-PDAPROFINET
Approval ID: Z13114cULus Listed
Approval ID: E238705Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Conformance with PROFINET specification V2.3
Supports PROFIsafe (firmware version 1.10 or later)
Supports PROFINET S2 system redundancy (firmware version 1.10 or later)
PROFINET RT and IRT
Minimum cycle time of PROFINET for RT and IRT is 250 μs
Automatic detection of the transmission speed in the local bus (500 kbps or 2 Mbps)
Support for three branch terminals as a remote bus branch (32 remote bus devices in total)
Web-based management