FL IL 24 BK-PN-PAC
-
Bus coupler
2878816
PROFINET bus coupler for Inline, 24 V DC, complete with accessories (plug and labeling field)
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 85 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | green |
PROFINET | |
No. of channels | 1 |
Connection method | RJ45 jack |
Note on the connection method | Autonegotiation |
Transmission speed | 100 Mbps |
Transmission physics | Copper |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps (automatic detection, no combined system) |
Fieldbus: Local bus gateway | |
Max. number of local bus devices | 62 |
System limits | |
Number of local bus devices that can be connected | max. 63 |
Number of devices with parameter channel | max. 8 |
Number of supported branch terminals with remote bus branch | 0 |
PROFINET | |
Device function | PROFINET device |
Specification | Version 1.1 |
Update rate | min. 4 ms |
Module | |
ID code (hex) | none |
Functionality | |
Basic functions | PROFINET device |
Digital: | |
Connection technology | 2-, 3-conductor |
Product type | I/O component |
Product family | Inline |
Type | modular |
Transmission medium | Twisted pair cable 0.14 mm² ... 0.22 mm² |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.5 A (with max. number of connected I/O terminal blocks) |
typ. 92 mA (without connected Inline I/O terminals) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Supply: Module electronics | |
Connection method | Inline connector |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
Current consumption | max. 1.5 A |
typ. 92 mA (without connected Inline I/O terminals) | |
Ripple | Permissible ripple 3.6 Vpp within the permissible voltage range |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 75 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 75 % ... 95 % (non-condensing) |
Mounting type | DIN rail mounting |
Item number | 2878816 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI11A |
Catalog page | Page 243 (AX-2009) |
GTIN | 4046356048613 |
Weight per piece (including packing) | 354.8 g |
Weight per piece (excluding packing) | 322.52 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
IBS OPC SERVER - Programming software 2729127
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
E/UK - End bracket 1201442
Your advantages
Automatic speed detection of the system bus
2-part 7-segment display for diagnostics
Overall width: 85 mm
Up to 61 terminals (16 PCP devices) can be connected
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2