The bus coupler is intended for use within an EtherNet/IP™ network. It is the link to the Axioline F I/O system. Up to 63 Axioline F devices can be connected to the bus coupler. A corresponding EDS file is available for integrating the Axioline F station into the programming system. This file can be downloaded at: www.phoenixcontact.com/product/2688394
AXL F BK EIP
-
Bus coupler
2688394
Axioline F, Bus coupler, EtherNet/IP™, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001EtherNet/IP CONFORMANCE TESTED TM
Approval ID: 11399.01cULus Listed
Approval ID: E238705cULus Listed
Approval ID: E238705Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Transmission speed of 10 Mbps and 100 Mbps
Rotary coding switches for setting the IP address assignment and other functions
Firmware can be updated
Runtime in bus coupler is negligible (almost 0 µs)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Supports the operation of Axioline Smart Elements
Supports passive Smart Elements (firmware version 1.30 or later)
Supports IOL-CONF (firmware version 1.30 and later)
Supports Diag+