VL BPC MINI
-
Box PC
2700773
Wide temperature, IP20-rated fanless Valueline® industrial box PC (BPC) with energy-efficient Intel® Atom™ processor. Up to 2 GB of RAM, 1 GB to 32 GB CompactFlash® (CF) card mass storage with choice of operating systems.
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Box PC |
Computer data | |
Processor | Intel® Atom™ Z510PT 1.1 GHz |
Operating system | without operating system |
Windows® Embedded Standard 2009 | |
Windows® Embedded Standard 7 (32-Bit) | |
RAM | 1 GB DDR2 SODIMM (W.T.) |
2 GB DDR2 SODIMM (W.T.) | |
Data storage system | CompactFlash®, 1 GB |
CompactFlash®, 2 GB | |
CompactFlash®, 4 GB | |
CompactFlash®, 8 GB | |
CompactFlash®, 16 GB | |
CompactFlash®, 32 GB | |
Cooling | passive |
Slots | without slots |
Display | |
Display type | without display |
Screen resolution | without |
Touch technology | Without touch technology |
Display lighting type | without |
Service life of battery | 5 years (typical) |
Supply | |
Supply voltage | 24 V DC (typical) |
Supply voltage range | 9 V DC ... 36 V DC |
Power supply unit | 24 V DC ±20 % |
Note about power supply unit | 30 W internal power supply |
Max. current consumption | 2.577 A (100% load, 9 V supply) |
Real-time clock | |
Realtime clock | Yes (battery-backed) |
Supply | |
Power consumption | 11.5 W (typical, at 24 V) |
Digital: | |
Input name | Digital inputs |
Description of the input | Sinking |
Connection method | Screw connection |
Input voltage range | 0 V DC ... 36 V DC (dry contacts) |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 36 V DC |
Digital: | |
Output name | Digital outputs |
Output description | Sourcing |
Connection method | Screw connection |
Number of outputs | 3 (optional) |
Output current | 200 mA |
Output voltage range | 10 V DC ... 36 V DC |
Power supply | |
Connection method | COMBICON |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Interfaces | 1x COM (RS-232/422/485) |
6x USB 2.0 | |
Optional interfaces | SD slot |
Monitor output | 1x VGA |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
LAN chipset | Intel® 82574IT |
Width | 155 mm |
Height | 125 mm |
Depth | 49 mm |
Note on dimensions | Wall or DIN (NS 35) rail |
External dimensions | |
Width / Height / Depth | 155 mm / 125 mm / 49 mm (Wall or DIN (NS 35) rail) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 2000 m |
Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 0 % ... 95 % (non-condensing) |
Shock | 25g, 11 ms in accordance with IEC 60068-2-27 |
Vibration (operation) | DIN EN 60068-2-6 |
Mounting type | Panel mounting, optional DIN rail mounting |
Item number | 2700773 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | DRBAAA |
Weight per piece (including packing) | 1,975 g |
Weight per piece (excluding packing) | 1,975 g |
Country of origin | TW |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable |
Exemption | 6(c), 7(a), 7(c)-I |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Wall or DIN rail mounting
Ambient operating temperature range from -40 °C ... 65 °C
Embedded operating system support only
IP20 degree of protection
Space-saving form factor
Fanless design for industrial applications
Shock and vibration-resistant options for harsh environments
Custom configurable
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2