Fanless IPC in a small, compact form factor with Intel® Atom™ 1.66 GHz N455 processor. Wall or DIN rail mountable. Available with Windows® Embedded Standard 2009 or Embedded Standard 7 OS, up to 2 GB RAM, and CompactFlash® cards up to 8 GB.
VL BPC 1000
-
Box PC
2701291
IP20-rated, fanless Valueline® industrial box PC (BPC) with energy-efficient Intel® Atom™ processor. 2 GB RAM, 1 GB to 32 GB of CompactFlash (CF) mass storage with choice of operating system.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Wall or DIN rail mounting
IP20 degree of protection
Ambient operating temperatures from 0 °C ... 50 °C
Space-saving form factor
Fanless design for industrial applications
Energy-efficient Intel® Atom™ processor
Custom configurable