CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
C | ||||
1000 V | 540 A | 4 - 1000 |
UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 540 A | 4 - 1000 | ||
C | ||||
600 V | 540 A | 4 - 1000 | ||
E | ||||
1000 V | 540 A | 4 - 1000 |
DNV
Approval ID: TAE00004G1EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExSEV13.0003UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1100 V | 520 A | 25 - 300 |
ATEX
Approval ID: SEV13ATEX0132UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1100 V | 520 A | 25 - 300 |