The IO-Link/analog converter is an IO-Link device that converts the IO-Link protocol into analog signals. It therefore enables you to transmit signals to analog actuators via an IO-Link master.
AXL E IOL AO1 I M12 R
-
Analog module
2700282
Axioline E IO-Link/analog converter for connecting an analog actuator, 4 mA ... 20 mA, M12 connectors, angled version
Free download available.
Downloads
Product details
Compatible products
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
1 IO-Link interface
IO-Link A port
IO-Link specification V1.1.1
Angled version
1 analog output
Connection of the actuator in 3-conductor technology via M12 connector (A-coded, 5-pos.)
Current range: 4 mA ... 20 mA
Functional ground connection for local connection to functional ground
Supply of the module electronics and the actuator via the IO-Link interface of the IO-Link master
Local status indicator
IP65/IP67 degree of protection