FLKM-1771-WG/SMKDS
-
Adapter
2910103
Migration adapter for converting Allen Bradley PLC-5 (1771-WG) to screw connection.
Product details
Product type | Front adapter |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Max. permissible operating voltage | 264 V AC/DC |
Max. permissible current | 2 A (per path) |
Max. permissible total current | 42 A |
Nominal operating mode | 100% operating factor |
Mains frequency | 50/60 Hz |
Rated insulation voltage | 280 V |
Rated surge voltage | 4 kV |
Allen-Bradley PLC-5® | |
Connection method | Plug-in connection |
Connection method | Screw connection |
Stripping length | 6 mm |
Screw thread | M3 |
Number of connections | 1 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.14 mm² ... 0.75 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section flexible (2 conductors with same cross section) | 0.14 mm² ... 0.75 mm² |
0.25 mm² ... 0.5 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 1 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross section AWG | 26 ... 16 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Item dimensions | |
Width | 35 mm |
Height | 227 mm |
Depth | 60 mm |
Ambient conditions | |
Degree of protection | IP20 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (Above sea level) |
Permissible humidity (operation) | 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL Listed UL 61010-2-201 |
Standards/regulations | DIN EN 50178 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2910103 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK233R |
Product key | DK233R |
Catalog page | Page 547 (C-5-2019) |
GTIN | 4055626426655 |
Weight per piece (including packing) | 278 g |
Weight per piece (excluding packing) | 278 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 8.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4b648815-a3dd-4c85-a8b9-249a6744adda |
PHOENIX CONTACT SAS
52 Boulevard de Beaubourg; Emerainville 77436 Marne La Vallée Cedex 2