Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.

  • Filters:
Terminal strip with pluggable Push-X terminal blocks

Convenient wiring of control cabinets with Push-X and Combi plug-in zone

The new pluggable terminal blocks with Push-X connection and Combi plug-in zone from Phoenix Contact set new standards in wiring technology. This combination enables effortless and efficient wiring in control cabinet building by connecting the field level with preassembled COMBI connectors.

IFS PROFIsafe Gateway for motor starters on a DIN rail

IFS PROFIsafe Gateway for the easy network integration of up to 15 motor starters

The IFS PROFIsafe Gateway from Phoenix Contact makes it easy to integrate network-compatible motor starters into PROFIsafe networks and use them in safety applications.

PSRmodular XC in the process industry

Functional safety up to SIL 3 in potentially explosive areas

The configurable safety modules of the PSRmodular XC product family from Phoenix Contact have been certified for use in potentially explosive areas. This extends the range of applications further.

Remote access via tablet

mGuard Secure Cloud version 3.1 is released

The mGuard Secure Cloud from Phoenix Contact allows secure remote access to machines and systems worldwide. Version 3.1 is now available with immediate effect.

Single-position VAL-SPP-T2-350-1VF+0-UT-R surge protection mounted on a DIN rail

New single-position VALVETRAB SPP surge protection

The type 2 surge protection devices from Phoenix Contact’s Safe Protection Plus (SPP) product family are now also available in single-position versions. This adds five ready-to-install products to the existing series, each of which is available with and without a remote indication contact.

System cabling online configurator

The right choice with the new online configurator for system cabling for controllers

The new online configurator for system cabling for controllers from Phoenix Contact supports the quick and easy selection of a tailored system cabling solution.

PLC-INTERFACE relay with circuit breaker and award logos

Awards for the PLC-INTERFACE relay circuit breaker in the USA

The PLC-INTERFACE relay with circuit breaker from Phoenix Contact wins Gold at the Control Engineering 2025 Product of the Year Awards and the title “Most Valuable Product” at the Plant Engineering 2025 Product of the Year Awards in the USA.

Forward-thinking energy management software solution

Energy Management Service - On-Premises: Efficient energy management in accordance with ISO 50001 for sustainable corporate management

The energy management solution “Energy Management Service - On-Premises” is the focus of a strategic partnership between Phoenix Contact and EMPURON. The software provides powerful analysis tools that make it possible to evaluate energy data comprehensively and produce informative reports. This helps you make informed decisions about how to save energy.

Angled M12 device connectors for THR

Angled M12 device connector for THR

Phoenix Contact offers angled M12 connectors for reflow (THR) processing that have been specially developed for automated production.

Uno Power power supplies with Push-in connection technology

Uno Power power supplies – new versions with Push-in and extended voltage range

Phoenix Contact is adding new power supplies to its portfolio: the Uno Power power supplies up to 90 W with Push-in connection technology and an extended voltage range up to 277 V AC. They are the optimum supply solution for 1-phase applications in compact control cabinets. The new power supplies from 30 to 90 W feature high power density, efficiency, and Push-in connection. This makes them ideal for industrial applications and compact control cabinets.

Individual shadow boards for hand tools: Customized foam drawer insert

Phoenix Contact and TECSAFE: Better organization and efficiency with individual shadow boards for hand tools

Phoenix Contact’s collaboration with TECSAFE offers an additional opportunity to provide individual solutions that enable improved organization and greater efficiency.

Battery-pole connectors for residential storage

New battery-pole connectors for residential storage systems

Phoenix Contact is introducing new connectors for residential storage applications to the market. Mechanical coding and color coding make the new connectors fit for use on battery inverters.

PSRuni L multifunctional safety relay mounted on a DIN rail

Multifunctional safety relay: Two protective functions in one device

With the PSRuni multifunctional safety relay from Phoenix Contact, up to two safety functions can be monitored with just one device. The comprehensive coverage of common safety functions allows flexible configuration and adaptation to individual requirements.

Device and Update Management (DaUM)

Device and Update Management on Docker Hub

With the Phoenix Contact Device and Update Management service based on OPC UA, it is possible to manage and update automation devices regardless of their manufacturer. The software, which was previously available as a Windows service, is now also available as a Docker container for use in Linux systems.

LoRaWAN sensor for measuring soil moisture

Environmental monitoring as the basis for demand-oriented irrigation

It has always been important to use water responsibly, and this is especially true in times of climate change. Comprehensive environmental monitoring is the first step towards making extreme events such as flooding or drought more manageable. In urban environments, for example, soil moisture is measured in green spaces. This is how demand-oriented irrigation is realized.

IO-Link couplers for contactless IO-Link transmission

New IO-Link couplers for contactless power and data transmission

Phoenix Contact is adding new IO-Link couplers to its portfolio for contactless power and data transmission. The innovative product enables contactless data exchange between IO-Link devices in existing automation systems and offers numerous advantages for users.

Compact IO-Link I/O boxes for field installation

New compact IO-Link device I/O boxes for field installation

The new IO-Link device I/O boxes from Phoenix Contact add robust devices to the portfolio for the Axioline E product family. They offer digital signal processing and flexible connection options for demanding environments.

String combiner boxes (SCBs) from the Solarline product range

Ready-to-install device combiner boxes for rooftop and ground-mounted PV systems

In the All Electric Society, green electricity is available reliably at all times and at affordable prices. Along with wind power, solar power makes a significant contribution to generating renewable energy. Experts who plan and install PV systems must ensure their high availability and performance. To this end, Phoenix Contact provides string combiner boxes (SCBs) from the Solarline product range for both small rooftop systems and for large ground-mounted systems.

Employees in solar park with Smarter E logo

The smarter E Europe: Shaping the energy transition together with technical solutions

In order to achieve the climate targets, CO2 emissions must be reduced to a minimum in the next few years. Phoenix Contact is responding to this challenge with its vision of the All Electric Society. This vision describes a world in which electric energy from renewable resources is affordable and available in sufficient quantities at all times. To achieve this goal, the company offers technical solutions, products, and services.

Color RJ45 patch cables

Color RJ45 patch cables for CAT6A applications

Phoenix Contact is extending its product portfolio with color patch cables from the RJ45 Building series, which have been specially developed for applications in control cabinets. The new cables are available in eight colors: white, orange, yellow, red, violet, green, blue, and black.

PRC 20 series power distributor

PRC 20 series pluggable power distributor

The new pluggable power distributor from Phoenix Contact for up to 20 A is the ideal solution for quick and easy installation via plug-and-play.

MINI Analog Pro Ex i signal conditioners and measuring transducers with SIL 3 and Ex i logo as well as logos for GIT Security Award and German Innovation Award

Highly compact Mini Analog Pro Ex i signal conditioners and measuring transducers with comprehensive approval package

In addition to ATEX/IECEX and CCC Ex, the intrinsically safe 6.2 mm signal conditioners and measuring transducers from the Mini Analog Pro product family from Phoenix Contact now have further certifications.

Resistor network for proximity switches with MINI Analog Pro isolation switch amplifier

Improved safety with line fault monitoring

On the basis of the new resistor network from Phoenix Contact, floating contacts and proximity switches can be used in combination with input modules in accordance with NAMUR IEC/EN 60947-5-6 for line fault monitoring. This proves to be indispensable in applications with high safety requirements.

MARKING Configurator open on a PC monitor

Configurator for individual marking of marking materials

The MARKING Configurator marking solution from Phoenix Contact makes it possible to order individually marked marking materials for identifying terminals, conductors, cables, devices, and systems. The configurator is characterized by its high level of user-friendliness and flexibility in the individual design of marking solutions. The ordering process is simple, transparent, and completely digitalized – starting from a batch size of one.

PSRuni L multifunctional safety relay

Multifunctional safety relays: two protective functions in one device

With the PSRuni multifunctional safety relay from Phoenix Contact, up to two safety functions can be monitored with just one device. The coverage of common safety functions enables flexible configuration and adaptation to individual requirements.

Axioline temperature measuring modules

New resistance temperature measuring modules for Axioline F and Axioline P

Phoenix Contact is extending the portfolio of Axioline F and Axioline P remote I/O systems with three new resistance temperature measuring modules (RTD modules) that support resistive temperature measuring devices.

ICS lower housing part

New lower housing part for ICS series electronics housings

With a width of 50 mm, the new lower housing part for the ICS series from Phoenix Contact provides the largest possible PCB surface and thus creates more space for the electronics it holds.

UNIFOX-MP 6-1 and UNIFOX-MP 7-1 multifunctional pliers

Versatile in use – the new universal tools

The Unifox tool portfolio from Phoenix Contact has been extended to include two new multifunctional pliers, three pliers wrenches, and one “Linemans” pliers.

Phoenix Contact receives IEC 62443 certifications for high security standards at Hannover Messe 2025

Phoenix Contact receives new IEC 62443 certificates at the Hannover Messe

Phoenix Contact received two new IEC 62443 certifications from TÜV Rheinland at Hannover Messe 2025.

XPC series PCB connectors

Push-X in the XPC 2,5 PCB connector

Phoenix Contact is extending the series of PCB connectors with innovative Push-X technology to include a new connector for conductor cross-sections up to 2.5 mm². Push-X technology makes it possible to connect flexible and rigid conductors quickly and with virtually zero effort.

Cellulink product family

New industrial outdoor cellular routers

Phoenix Contact is extending its remote communication portfolio to include industrial outdoor cellular routers. The Cellulink product family connects network-capable devices to the cellular network worldwide and is certified in accordance with IEC 62443-4-2.

Two new WLAN modules for the 6 GHz band

New WLAN modules for the 6 GHz band improve industrial automation

Phoenix Contact is extending its portfolio of industrial WLAN client modules with versions in accordance with Wi-Fi 6E (IEEE 802.11ax) for the new 6 GHz frequency band. This provides 24 new free transmission channels on which the Wi-Fi 6E modules can be used to exploit the full potential of the new IEEE 802.11ax features.

FL SWITCH 5900

New 19-inch rackmount managed switches for industry

Phoenix Contact will be presenting a new portfolio of managed switches in 19-inch format at the Hannover Messe 2025. Featuring up to four 10 Gigabit ports, the FL Switch 5900 series switches offer high data performance, comprehensive security functions, and modern TSN mechanisms.

Termitrab complete APL surge protective device on a DIN rail

New surge protection for APL applications

The new surge protection for SPE and APL applications in the Termitrab complete product family from Phoenix Contact meets international standards and provides comprehensive protection for potentially explosive areas in process automation.

Trio UPS on a DIN rail

Superior availability in the event of power failures with uninterruptible power supply

The new innovation in uninterruptible power supplies is the Trio DC UPS from Phoenix Contact for machine building. The combined switched-mode power supply unit incorporates the functions of a UPS and a power supply in one compact housing, thus saving space in the control cabinet.

Person with the Bluemark E.Card UV inkjet printer in front of a control cabinet

Efficient identification with the innovative UV inkjet printer

The Bluemark E.Card UV inkjet printer from Phoenix Contact sets new standards in industrial identification. It delivers efficient material processing, low-maintenance printing technology, and optimal print results on plastic and metal card materials.

Enclosure light including socket in the latest design

Optimum control cabinet lighting supports safe working and prevents wiring errors

Phoenix Contact is extending its portfolio with the new universal AC enclosure lights with integrated socket. The lights in the PLD E 708 product family cover a wide range of applications in almost all control cabinets worldwide. This is due to the wide AC input voltage range of 100 V AC to 240 V AC.

Step Power für KNX bus systems

Transparent and secure KNX communication up to 1,200 mA

As the first KNX power supply on the market, the Step Power from Phoenix Contact has an active KNX choke and provides all relevant KNX status information at a glance via the integrated color display. This means that it combines efficiency and diagnostics on site.

Catan C1 EN application

New controller family for building and room automation

Compact distribution boards which offer little space for the hardware to be installed are often used in building and room automation. Phoenix Contact has therefore extended its product portfolio to include devices in the DIN rail-mount format. In addition to the proven ILC 2050 BI building controller, the new Catan C1 EN controller is now available.

CHARX control modular

Function extensions for AC charging controllers: WLAN capability and other features

The CHARX control modular AC charging controllers from Phoenix Contact are the centerpiece of an intelligent and sustainable charging infrastructure for mode 3 electric vehicle charging. Software release 1.7.0 gives the scalable portfolio an extended range of functions through WLAN capability and other features for increased installation and maintenance convenience as well as more security.

Flexible PCB holder system for UM extruded profile housings

Flexible PCB holder system for UM extruded profile housings

The evaluation (EVA) board holder for UM-BASIC and UM-PRO extruded profile housings from Phoenix Contact is a flexibly adjustable holder system for accommodating PCBs of various sizes. The system can be mounted on a UM-BASIC/-PRO 122 profile from Phoenix Contact.

ME-IO Slim housing system for compact controllers

ME-IO Slim housing system for compact controllers

The ME-IO Slim is the efficient housing solution from Phoenix Contact for compact controllers that require high-density front connection technology. The module width of just 12 mm enables space-saving system designs.

BPC series battery-pole connectors

Safe connections for energy storage systems

The new Phoenix Contact BPC series connectors protected against polarity reversal are ideally suited for use in energy storage systems. They provide users with a high degree of flexibility due to their 360° rotatability and various connection types.

Zero-cut block used with the PPS DIN rail cutter

Fast and precise zero cuts without repeated measuring

The zero-cut block for DIN rail cutters optimizes the manual cutting of perforated DIN rails by enabling fast and reproducible zero cuts, without any need for time-consuming, repeated measuring.

Push-in PCB terminal blocks for BC 17,8

Push-in PCB terminal blocks for BC 17,8 electronics housing

Phoenix Contact is extending the connection variety for BC series electronics housings. For the first time, Push-in PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series are available for the BC 17,8 (1 HP).

RJ45 magnetic jacks

RJ45 magnetic jacks

Phoenix Contact completes the range for copper-based data transmission. The new RJ45 magnetic jacks extend the existing portfolio with RJ45 versions with integrated magnetics for applications up to 1 Gbps.

Electronics housings BC 35,6 and BC 53,6 with Push-in connection

Configurable upper housing parts BC 35,6 and 53,6 for Push-in connection

Phoenix Contact is extending the BC modular housing series to include upper housing parts with widths of 35.6 and 53.6 mm. Configurable upper parts are now available for overall widths of 35.6 mm, 53.6 mm, 71.6 mm, 107.6 mm, and 161.6 mm.

CHARX control vehicle handles high-level communication (TCP/IP) via Powerline (PLC) between the DC charging station and the electric vehicle

Vehicle charging controllers as an interface solution between the DC charging station and the electric vehicle

The independent vehicle charging controller CHARX control vehicle from Phoenix Contact enables DC charging via CCS charging inlets for electric vehicles and utility vehicles.

Uniform connector system for PROFINET over SPE

Uniform connector system for PROFINET over SPE

PROFIBUS & Profinet International (PI) and its technologies are synonymous with a multitude of innovations and cross-manufacturer interoperability. When it comes to connectivity, this starts with connectors and cables.

VL3 PPCS – compact industrial panel PCs

Compact industrial panel PCs

Phoenix Contact is extending its portfolio for HMI and industrial computers. The compact panel PCs in the VL3 PPCS product family bridge the gap between the TP 6000 and WP 6000 HMI devices and the industrial computers in the VL3 box and panel PC series.

GameChangers for device connectivity

GameChangers: The revolution in device connectivity

Phoenix Contact presents the GameChangers for device connectivity: With progressive ideas, technologies, and materials, they offer solutions for improving speed, compactness, weight, robustness, flexibility, and performance in device manufacturing.

Connexis connectors with Push-in Technology

Connectors with Push-in Technology

The new Connexis DD31PS connectors with Push-in connection technology from Phoenix Contact simplify and accelerate wiring in the field and in the factory.

Heavy-duty connectors with screw-in thread

Heavy-duty connectors with screw-in thread

For easy and time-saving mounting of Heavycon D7 connectors, Phoenix Contact offers panel-mount bases with screw-in thread. They can be easily attached in round panel cutouts with an M25 or M32 counter nut or screwed directly into motors and devices with corresponding threads.

M12 push-pull distributor box with plug-in hood connection

M12 distributor boxes with push-pull fast-locking and plug-in connector hood

The new M12 distributor boxes with push-pull fast-locking from Phoenix Contact set a new standard in automation technology. They feature consistent, tool-free, and intuitive installation. Master cables and M12 connectors are connected securely and conveniently by directly plugging them in. This saves a considerable amount of time and ensures simple, secure cabling.

Caparoc circuit breaker modules for applications up to 20 A

Overcurrent protection for load currents up to 20 A

The Caparoc circuit breaker system from Phoenix Contact now also offers modules for overcurrent protection for load currents up to 20 A. This extends the possible applications of the customizable system.

Contactron ELR HDC multifunctional DC circuit breaker

Protection, monitoring, and switching of DC loads without any electric arcs

Sustainable production in which renewable energies are used begins with the establishment of an industrial DC grid. With Contactron ELR HDC, Phoenix Contact provides a multifunctional DC switching device whose modern semiconductor technology, in combination with proven DC relays, switches arc-free and thereby ensures a long service life.

Trio Power for panel mounting

High power in a compact housing for panel mounting

The Trio Power power supply for panel mounting from Phoenix Contact provides high power of up to 2.5 kW in a compact housing. With their flexible panel mounting and comprehensive functions, the robust devices can be used in a wide range of applications, such as machine building, robotics, or battery storage systems.

TRIO POWER for rack mounting

Bidirectional power supply for rack mounting

The Trio Power AC/DC power module from Phoenix Contact with 20 kW of power for 19" rack mounting enables bidirectional power conversion in various areas of application. With connection technology on the front and a DC voltage of up to 1,000 V, it can be used in a variety of ways, but is particularly suitable for use in battery storage systems.

Contact insert modules with function for heavy-duty connectors

Modular contact inserts with function for heavy-duty connectors

With the new HEAVYCON HC-M-MWF contact insert modules for industrial connectors, Phoenix Contact offers a high degree of functionality for field cabling. The modular contact inserts have a function slot and a disconnect zone. This provides, for example, potential bridging or power protection directly in the application.

MARKING system marking software

Efficient creation of individual marking projects

The intuitive MARKING system marking software from Phoenix Contact supports every phase of a marking process. The application-specific functions support implementation of individual marking solutions for all fields of application easily and efficiently.

Material provision with various feed magazines

Modular magazine system for the efficient provision of components for mounting

The simple solutions for efficient material provision from Phoenix Contact can be used to optimize assembly processes in control cabinet building. The portfolio includes magazines in various versions, from shelf dividers to feed systems. These can be flexibly adapted to the particular requirements and variety of components. Regardless of whether they are used individually as a supplement to existing assembly workstations or in combination with the worker assistance systems from Phoenix Contact.

NearFi transmits power and real-time Ethernet data contactlessly

New versions for contactless power and real-time Ethernet data transmission

The new versions of the NearFi couplers from Phoenix Contact make it possible to double the range for wireless data transmission. In addition, they provide double the power for automatic current compensation or the forwarding of two electrically isolated voltages (US/UA) with parallel connection.

 New IO-Link device I/O boxes in robust zinc die-cast housing

New IO-Link device I/O boxes

With the two new IO-Link device I/O boxes, AXL E IOL DI16 M12 6M and AXL E IOL DIO8/8 M12 6M, Phoenix Contact is extending the portfolio of the new Axioline E I/O generation for control-cabinet-free automation to include devices for digital signal processing.

clipx Engineer assemble software on the monitor

Worker assistance software for terminal strip assembly in control cabinet building

The clipx Engineer engineering software from Phoenix Contact optimizes data consistency from the circuit diagram to the finished control cabinet. The new clipx Engineer assemble worker assistance software is designed for the assembly process of terminal strips.

Terminal strip with four-level terminal blocks and accessories

Clever circuit design that requires minimal space in the control cabinet

The use of multi-level terminal blocks offers huge potential savings when it comes to the space required in the control cabinet. The new and particularly compact PT 2,5-4L four-level terminal block series with Push-in Technology from Phoenix Contact is a space-saving solution for mounting terminal strips.

electronica trade fair image

Phoenix Contact at electronica 2024: innovative connection technology and renewable energies in the spotlight

Phoenix Contact will be presenting its product highlights and solutions on the subject of signal, data, and power transmission at electronica 2024 in Munich, Germany (November 12 to 15), under the motto “Change Forward – Grasping the Future”. The focus of the trade fair presence will be on groundbreaking connection technologies as well as solutions for charging infrastructure, renewable energies, and DC solutions for industry within the All Electric Society.

ECM UC current measuring transducers with user-guided web-based management

Intuitive configuration, precise measurement: new current measuring transducers with user-guided web-based management

The new current measuring transducers from the ECM UC product family from Phoenix Contact save users plenty of time with the intuitive device configuration via web-based management. The products measure direct, alternating, and distorted currents in four measuring ranges, starting from 0 to 100 mA through to max. 0 to 100 A, with a transmission error of <0.5%. Modbus versions enable the digital further processing of the measured data.

Surge protection for 230 V signal applications mounted on a DIN rail

Surge protection for 230 V signal applications

The new Clixtrab MOV plug-in surge protection from Phoenix Contact provides reliable protection for signal applications up to 230 V and features base elements made of Push-in terminal blocks with easy and compact installation.

Cable marking in building installations

Efficient and permanent identification in building infrastructure

Phoenix Contact offers comprehensive solutions for professional identification in building infrastructure. Different marking technologies, intuitive software, a broad range of materials, and comprehensive services can significantly simplify workflows.

Overview of the three sizes of the Monitoring Case System (MCS)

Electronics housings for sensor and IIoT applications

Phoenix Contact offers a well-designed housing for diverse electronics with its new MCS series. It is sure to impress at all stages, from installation of the PCB and simple mounting to maintenance of the device. Modular in design, the housing offers exceptional practicality.

Building under construction with POS series PV system solution

PV system solution for energy self-sufficient systems

Phoenix Contact is introducing a PV panel-based housing solution with several performance classes up to 190 Wp. The POS (Pico Off-grid System) includes a water- and impact-protected plastic housing, a stainless steel pole mount, and a solar panel. Computers, communication units, batteries, and more can be added to create self-sufficient solutions for field use.

NACS charging cables for AC charging with up to 80 A

NACS is coming and Phoenix Contact is ready: AC charging cables for 50 A and 80 A available from the end of 2024

As a specialist in e-mobility charging technology, Phoenix Contact will be offering the first SAE-compliant and UL-certified NACS charging cables for AC currents up to 80 A at the end of the year.

HEAVYCON TSC contact inserts for transformer testing

Heavy-duty connectors for measuring and testing tasks in the field of protection technology

The new HEAVYCON TSC contact inserts from Phoenix Contact are used in medium-voltage switchgear. They are specially designed for measuring and testing tasks and provide a robust solution for temporary or continuous connections.

VAL-SPP surge protection for PV applications mounted on a DIN rail

New surge protection for photovoltaic applications

The new surge protective devices in the VALVETRAB SPP product family from Phoenix Contact offer forward-thinking installation and safety features. They are therefore also suitable for PV applications.

Compact CCS type 1 charging cables for charging powers up to 125 kW

Compact CCS type 1 charging cables – the ideal charging solution up to 125 kW

The DC charging cables in the CHARX connect compact family from Phoenix Contact have been extended to include the new 125 kW performance class.

SEMI F47 compliance for Uno Power power supplies

SEMI F47 compliance for power supplies

Thanks to their high power density, the Phoenix Contact Uno Power power supplies with basic functionality are ideal for use in compact control cabinets. The complete portfolio has now been tested and verified for SEMI F47 compliance.

Virtual view of a digitalized processing plant with the ACHEMA 2024 trade fair logo

Solutions for a sustainable process industry at ACHEMA 2024

The process industry is facing various challenges – including the need for higher efficiency and flexibility in modularization, cost reductions in processes, and the use of sustainable resources for system operations. Based on the development of technology standards and modularization approaches, Phoenix Contact will be presenting suitable solutions with regard to energy efficiency and carbon reductions at the ACHEMA trade fair in Hall 11.1, Booth A31.

MACX Analog and MINI Analog Pro signal conditioners and measuring transducers on a DIN rail with the EX i, SIL, and PL logos

Upgrade and new product versions for MACX Analog signal conditioners and measuring transducers

The proven MACX Analog signal conditioner family with intrinsically safe explosion protection and functional safety from Phoenix Contact has been extended to include a number of product versions and has undergone a technological upgrade. The products can easily be combined with the 6.2 mm signal conditioners and measuring transducers from the MINI Analog Pro series.

Certificate handover for PLCnext Control at the Hannover Messe

PLCnext Control certified for secure communication in accordance with IEC 61850 Ed. 2.1 and IEC 62351-3

PLCnext Control from Phoenix Contact has now also been certified by DNV in accordance with the international standards IEC 61850 Ed. 2.1 and IEC 62351-3 for secure communication in energy management systems. Previously, the controller was the first on the market to be certified with a scope of functions in accordance with IEC 62443 4-2 SL2.

Terminal strips with the new MPTD and MUTTB terminal blocks

Space-saving wiring with miniature terminal blocks

Phoenix Contact has extended its product portfolio of miniature terminal blocks with two versions: the new MPTD double miniature terminal blocks and MUTTB mini double-level terminal blocks. These terminal blocks enable quick mounting and especially space-saving wiring.

Push-Lock connection meets push-pull fast-locking

M12 connectors designed for assembly with push-pull fast-locking and Push-Lock connection

The proven advantages of M12 connectors include their robustness suitable for industrial applications and compact dimensions. Phoenix Contact extends these strengths with easy, tool-free handling. The push-pull fast-locking system and the Push-Lock conductor connection make assembly and installation effortless and reliable.

New generation type 2 DC charging cable

Type 2 CCS charging cables in the new housing design – robust, easy to maintain, and well-thought-out

The new generation of the proven CHARX connect standard CCS charging connectors from Phoenix Contact is suitable for setting up DC charging stations and covers the medium power range from 150 to 250 kW (150 to 250 A/1,000 V). In the new housing design, the product family offers many improvements in terms of robustness, safety, billing, and maintenance.

Heavy-duty connectors with Push-in contact inserts

Push-in contact inserts for heavy-duty connectors for power transmission

Push-in contact inserts for HEAVYCON modular heavy-duty connectors from Phoenix Contact allow easy and tool-free conductor connections. The new contact inserts for high-current applications reliably transmit currents up to 100 A.

THERMOMARK PRIME 2.0 mobile thermal transfer card printer

Mobile thermal transfer printer for versatile marking solutions

The THERMOMARK PRIME 2.0 mobile thermal transfer printer from Phoenix Contact can be used in a wide range of applications. The compact device is suitable for central use in a marking cell as well as for marking directly in the application environment. This enables the efficient and flexible design of workflows and offers a huge advantage, especially in large systems.

Wire brake for configuring wires at assembly workstations

Efficient and clearly arranged assembly workstations

The new clipx wire brake from Phoenix Contact enables efficient wire preparation and wiring. It was specifically developed to optimize cable organization and make manual workstations clearer.

RFID reader for AC charging controllers

RFID reader for AC charging controllers with LED indicator and buzzer

The new RFID reader with configurable LED indicator and buzzer from Phoenix Contact is used in conjunction with the CHARX control modular charging controllers and is suitable for mounting in home chargers and charging stations.

WLAN 1000 series with Wi-Fi 6 (IEEE 802.11ax)

Powerful WLAN modules with Wi-Fi 6 (IEEE 802.11ax) for industrial automation

Phoenix Contact is extending its industrial network portfolio with WLAN client modules in accordance with the Wi-Fi 6 (IEEE 802.11ax) technology standard. The new modules in the WLAN 1000 series support WLAN gross data rates up to 2,402 Mbps at 160 MHz bandwidth.

XTVMEA 6 transformer terminal blocks

Modern measuring transducer terminal blocks with Push-X technology

The key feature of the new XTVMEA 6 measuring transducer terminal blocks from Phoenix Contact is the automatically leading current transformer short circuit. This “make before break” function enables safe current transformer operation for all maintenance and testing tasks.

Type 1 and type 2 CCS vehicle charging inlets for permanent charging with 375 kW

Universal CCS charging inlets – charging now possible with a permanent 375 kW

The CHARX connect universal CCS vehicle charging inlets from Phoenix Contact now also enable High Power Charging with a permanent 375 kW.

PCB terminal blocks, connectors, and electronics housings made of bio-based plastics

CO2 reduction through the use of bio-based plastics in device connection technology

Phoenix Contact is focusing on a successive change towards greater sustainability in its products. Solutions are already available in the PCB terminal blocks, connectors, and electronics housings product categories that have significantly improved carbon footprints due to process optimizations and the use of sustainable materials.

Trio Power power supplies

Power supply with integrated device protection

The Trio Power power supply with integrated electronic circuit breaker from Phoenix Contact is now also available as a three-phase version.

Highly compact logic modules

Logic modules with simple Modbus/RTU connection for decentralized remote I/O access to process data

With networking via RS-485 Modbus/RTU, PLC logic from Phoenix Contact – a combination of a switching device and controller – can be easily and securely integrated into higher-level automation systems. Decentralized access to the PLC logic process data is easy to implement for remote control, diagnostics, and visualization, and can be configured easily via web-based management.

Highly compact circuit breaker

Highly compact circuit breaker

PLC-Interface from Phoenix Contact offers the innovative combination of a relay interface and circuit breaker in an overall width of just 6.2 mm, thus saving valuable space in the control cabinet. The nominal current and shutdown behavior can be configured individually via DIP switches on the device.

VAL-SPP product family with protective devices for the AC area and photovoltaics

New benchmark in surge protection: Easy and safe installation and operation

The new Valvetrab Safe Protection Plus (VAL-SPP) surge protective devices from Phoenix Contact provide surge protection with forward-thinking installation and safety features, which ensures high system availability.

Uncooled CHARX connect standard GB/T DC charging cables

Uncooled GB/T DC charging cables with CE certification for permanent charging with up to 250 kW

With the new CHARX connect standard generation of GB/T DC charging cables, Phoenix Contact offers a CE-certified charging cable in accordance with the latest Chinese GB/T standard 20234 for the global e-mobility market and corresponding applications.

Thermal transfer roll printer with THERMOMARK E.VARIO applicator for marking entire terminal strips

Automated identification of entire terminal strips in a single process step

Time savings of up to 70 percent can be achieved with the Thermomark E.Vario thermal transfer roll printer from Phoenix Contact. The applicator is part of the new Thermomark E series. The modular system combines a powerful thermal transfer roll printer with four different applicators.

Stripping wires with the E.Fox S 10 automatic stripping device

Automatic stripping device for efficient wire preparation

With the new E.Fox S 10 automatic stripping device from Phoenix Contact, wires are stripped easily and efficiently with consistently high-quality results. Its special V-shaped blades cover a cross-section range from 0.08 to 10 mm². With the optional flat blade, it processes flat-ribbon cables up to a width of 7.6 mm.

REG switches for building automation

Unmanaged switches for building automation

At this year’s Light + Building trade fair in Frankfurt, Phoenix Contact unveiled its new series of unmanaged REG switches for building automation. Their REG format means that they are specifically designed for use in building distribution boards.

Conductor connection XT terminal blocks

Save a lot of time with Push-X technology

The new Push-X technology from Phoenix Contact speeds up wiring processes and increases efficiency. The system is suitable for all types of conductors, whether rigid or flexible, with or without ferrules.

FS 0,635 series board-to-board connector

Unique combination of floating and high speed

The new FS 0,635 series board-to-board connector with floating functionality from Phoenix Contact offers a high tolerance compensation of ±0.7 mm in the x and y directions. With a pitch of 0.635 mm, this tolerance is greater than the pitch itself. In the z direction, a plug-in tolerance of 0.6 mm is also possible.