Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

Power supplies for extreme ambient conditions

2024-01-22
Trio Power power supplies

The new third generation Trio Power power supply is now available for the first time with a protective coating on the PCB. This enables reliable use, even under extreme ambient conditions.

The third generation of power supplies sets a new standard in machine building. The power supplies are compact, robust, reliable, and impress with their easy handling. With the protective-coated PCB, the new power supply ensures high system availability, even under extreme ambient conditions. The coating protects against dust, corrosive gases, and humidity. Failures due to creepage currents and electrochemical migration caused by corrosion are also prevented.

The new Trio Power power supplies save space due to their narrow overall width and capability of being mounted directly side by side. The low overall depth enables installation in 125 mm small housings. The power supply units also enable particularly easy handling: Push-in connection technology allows for quick and tool-free installation. Integrated marking fields can be used for easy EID and circuit marking. Due to an intuitive commissioning concept, the devices are quickly ready for use. The mechanical lock of the potentiometers ensures that the devices are also tamper-proof. Furthermore, the power supplies feature smart diagnostic options. The multicolor LEDs and a collective relay contact are used to signal all relevant states, such as DC OK, overload, and short circuit. The dynamic boost (150 percent/5 seconds) also enables difficult loads to be started. With the powerful output characteristic curve, even capacitive loads up to 960 W output power in 1 AC and 3 AC can be charged without any problems.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications