Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

Modular workstation systems for efficient processes in control cabinet building

2025-03-31
clipx BASIC line workstation system

The clipx Basic line workstation systems from Phoenix Contact make it easy to configure individual workstations for efficient and ergonomic working. The modular system allows the workstations to be flexibly adapted or extended, for example, with the clipx Engineer assemble worker assistance software for terminal strip mounting.

The scalable design allows the accessories to be integrated into existing workstations or to be combined with the ergonomic basic workstations from Phoenix Contact. The ergonomically designed workstations can be used as needed and help to optimize production processes in the long term. The structured arrangement of the components facilitates efficient material provision.
In addition to improved ergonomics, productivity is increased by reducing search times and errors. The clipx Basic line modular workstation systems provide customized solutions that are easy to implement for the optimization of production processes in control cabinet building. Flexible configuration and adaptation allow for ergonomic and structured workstations with improved workflow. Rapid efficiency gains and rapid process optimization are thus achieved with little effort. The workstation systems specially designed for control cabinet building are based on years of experience and expertise in process consulting as well as successful collaboration with customers. The tried-and-tested solutions have allowed Phoenix Contact to create a “standard” that is optimally designed for the processes in control cabinet building and can still be adapted to various requirements.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications