Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

Flexible PCB holder system for UM extruded profile housings

2025-02-20
Flexible PCB holder system for UM extruded profile housings

The evaluation (EVA) board holder for UM-BASIC and UM-PRO extruded profile housings from Phoenix Contact is a flexibly adjustable holder system for accommodating PCBs of various sizes. The system can be mounted on a UM-BASIC/-PRO 122 profile from Phoenix Contact.

The traverses in the profile can be moved. The jig for accommodating the PCB can be individually adjusted depending on the hole pattern of the printed circuit board. This enables printed circuit boards of different sizes and shapes to be routed on the UM profile. The PCB can be latched into place using a plug or screw mechanism. A combination of PCBs in the profile is also possible. The evaluation (EVA) board holder for UM-BASIC and UM-PRO features a high degree of flexibility and enables the use of a large amount of PCB space in a small area.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications