Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

RJ45 magnetic jacks

2025-01-21
RJ45 magnetic jacks

Phoenix Contact completes the range for copper-based data transmission. The new RJ45 magnetic jacks extend the existing portfolio with RJ45 versions with integrated magnetics for applications up to 1 Gbps.

With magnetics for all common Ethernet applications, the new RJ45 jacks simplify the Ethernet design process, reduce the PCB complexity, and reduce the risk of EMC. The 90° and 180° single-port PCB connectors are suitable for wave soldering (THT) and reflow (THR) processing, which enables automated processing. With their robust industrial design, they can also be used under demanding conditions. The RJ45 jacks enable data rates up to 1 Gbps and feature optional shield springs and LEDs as a visual status indicator for the interface.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications