Le contenu que vous consultez est sur mesure pour France. Consulter le contenu de États-Unis | Sélectionner un autre pays

Space-saving wiring with miniature terminal blocks

2024-05-21
Terminal strips with the new MPTD and MUTTB terminal blocks

Phoenix Contact has extended its product portfolio of miniature terminal blocks with two versions: the new MPTD double miniature terminal blocks and MUTTB mini double-level terminal blocks. These terminal blocks enable quick mounting and especially space-saving wiring.

Despite their compact design, the double MPTD miniature terminal blocks feature a function slot, and therefore offer increased flexibility. Testing options are available for all common test probes. Each individual terminal point can be marked and allows clear and transparent wiring. Another advantage of the MPTD double miniature terminal blocks is the time-saving conductor connection, with tool-free and maintenance-free Push-in connection technology for the cross-section range from 0.14 to 4.0 mm². The terminal blocks can be mounted on the NS 15 and NS 35 DIN rails as well as with securing pins or as a flange version. The MUTTB double-level miniature terminal blocks also allow multi-conductor connections with the universal screw connection technology. These terminal blocks have function shafts on both levels and can therefore be used flexibly. The levels can be easily connected using compatible PV bridges and bridged versions. Despite their small size, all miniature terminal blocks benefit from the advantages and accessories of the CLIPLINE complete system. They therefore provide a reliable solution for space-saving wiring in various applications.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications