FOC-GDO-1017/IP20/...
-
FO patch cable
2901559
Highly rugged GOF round cable (IP20 heads only) for assembly and for outdoor installation with integrated moisture barrier as well as rodent-proof scrim. Individual elements made from highly flexible FRNC material. The wire is ozone and UV resistant with a very rugged polyethylene outer sheath.
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data cable preassembled |
Application | External areas |
Sensor type | not relevant |
Number of positions | 2 |
Signal | Modbus |
Ethernet | |
PROFIBUS |
Transmission speed | 1 Gbps |
Cable length | Free entry (1.0 ... 1000.0 m) |
Cable weight | 97 kg/km |
External cable diameter | 10.5 mm |
Outer sheath, material | PE |
External sheath, strain relief elements | Non-metallic, aramide fiber |
Outer sheath, rodent protection | Glass fibers |
External sheath, lengthwise water-proofing?? | IEC 60794-1-2 |
Single wire, material | FRNC material |
Individual wire diameter | 2.9 mm ±0.1 mm |
Tensile strength short-term/long-term | 1500 N / 500 N |
Lateral pressure short term | 500 N/cm |
Lateral pressure, long-term | 300 N/cm |
Impact strength | 1,5 Nm / 3 x |
Bending radius, single element | 30 mm (Short-term) |
30 mm (Short-term) | |
Bending radius, entire cable | 150 mm (Short-term) |
150 mm (Short-term) | |
850 nm | 2.5 dB/km |
1300 nm | 0.7 dB/km |
Halogen-free | According to IEC 60754-2 |
Ambient conditions | |
Altitude | 5000 m |
Item number | 2901559 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC243 |
Product key | DNC243 |
Weight per piece (including packing) | 5.500 g |
Weight per piece (excluding packing) | 5.500 g |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ECLASS-15.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
PSI-MOS-DNET/FO 850 T - FO converters 2313986
-
PSI-MOS-DNET/FO 850 E - FO converters 2313999
-
PSI-MOS-RS422/FO 850 E/E2000 - FO converters 2708012
-
PSI-MOS-DNET CAN/FO 850/EM - FO converters 2708096
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 850 E - FO converters 2708274
-
PSI-MOS-RS485W2/FO 850 T - FO converters 2708326
-
PSI-MOS-RS485W2/FO 850 E - FO converters 2708339
-
PSI-MOS-RS422/FO 850 E - FO converters 2708355
-
PSI-MOS-RS232/FO 850 E - FO converters 2708371
-
PSI-MOS-PROFIB/FO 850 T-SO - FO converters 2708614
-
PSI-MOS-PROFIB/FO 850 E-SO - FO converters 2708711
-
PSI-MOS-PROFIB/FO1300 E - FO converters 2708559
-
PSI-MOS-RS485W2/FO1300 E - FO converters 2708562
-
PSI-MOS-RS422/FO1300 E - FO converters 2708575
-
PSI-MOS-RS232/FO1300 E - FO converters 2708588
-
PSI-MOS-PROFIB/FO1300 T - FO converters 2708892
Your advantages
Watertight lengthwise
Extremely rugged polyethylene outer sheath
2.2 mm individual wires made from highly flexible FRNC material
Rugged round cable for outdoor installation
Ozone and UV resistant
Integrated vapor barrier and rodent-proof scrim
Frequently searched
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre