PSI-MOS-RS422/FO 850 E
-
FO converters
2708355
FO converter with integrated optical diagnostics, alarm contact, for RS-422/RS-485 4-wire/INTERBUS up to 2 Mbps, terminal device with one FO interface (BFOC), 850 nm, for PCF/fiberglass cable (multimode)
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product family | PSI-MOS |
| MTTF | 1024 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 442 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 183 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 320 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 48 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | VCC // RS-422 |
| Maximum power dissipation for nominal condition | 2.88 W |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Nominal supply voltage | 24 V DC (in acc. with UL) |
| Typical current consumption | 120 mA (24 V DC) |
| Max. current consumption | 130 mA |
| ≤ 2 A (For operation in a joining station, via the DIN rail connector) | |
| Switching | |
| Output name | Relay output |
| Output description | Alarm output |
| Number of outputs | 1 |
| Maximum switching voltage | 60 V DC |
| 42 V AC | |
| Limiting continuous current | 0.46 A |
| Supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Bit distortion, input | ± 35 % (permitted) |
| Bit distortion, output | < 6.25 % |
| Signal | INTERBUS |
| Transmission channels | 2 (1/1) RD, TD, full duplex |
| Data: optical FO | |
| No. of channels | 1 |
| Transmit capacity, minimum | -4.6 dBm (200/230 µm) |
| -17.6 dBm (50/125 µm) | |
| -13.6 dBm (62,5/125 µm) | |
| Transmission length incl. 3 dB system reserve | 2800 m (F-K 200/230 8 dB/km with quick mounting connector) |
| 4200 m (with F-G 50/125 2.5 dB/km) | |
| 4800 m (with F-G 62,5/125 3.0 dB/km) | |
| Transmission protocol | Transparent to protocol for RS-422 interface |
| Connection method | B-FOC (ST®) |
| Wavelength | 850 nm |
| Minimum receiver sensitivity | -33.2 dBm |
| Transmission medium | PCF fiber |
| Multi-mode fiberglass | |
| Data: RS-422 interface in acc. with ITU-T V.11, EIA/TIA-422, DIN 66348-1 | |
| Serial transmission speed | ≤ 2 Mbps |
| Connection method | Pluggable screw connection |
| Transmission length | ≤ 1000 m (depending on the data rate, with shielded, twisted data cable) |
| Termination resistor | 220 Ω |
| 100 Ω | |
| 220 Ω | |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Max. AWG conductor cross-section, flexible | 14 |
| Min. AWG conductor cross-section, flexible | 24 |
| Single-wire/terminal point, rigid AWG max. | 14 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Transmission medium | Copper |
| File format/coding | UART (11 Bit, NRZ) |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 103 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| FO cable | |
| Fiber types | 200/230 µm |
| 50/125 µm | |
| 62.5/125 µm | |
| PCF fiber | |
| Fiberglass | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA nC IIC T4 Gc X |
| Note | Please follow the special installation instructions in the documentation! |
| ATEX, FO interface | |
| Identification | II (2) G [Ex op is Gb] IIC |
| II (2) D [Ex op is Db] IIIC | |
| Certificate | PTB 06 ATEX 2042 U |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx nc IIC T5 |
| Class I, Zone 2, Ex nC nL IIC T5 X | |
| Class I, Div. 2, Groups A, B, C, D | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Shipbuilding | |
| Identification | DNV GL |
| Shipbuilding data | |
| Temperature | B |
| Humidity | A |
| Vibration | A |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55011 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV |
| Signal | ± 1 kV |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Item number | 2708355 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC216 |
| Product key | DNC216 |
| GTIN | 4017918974053 |
| Weight per piece (including packing) | 253,7 g |
| Weight per piece (excluding packing) | 190,238 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 9.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 184b1afa-0050-4e61-9a2a-a54b91145157 |
Compatible products
-
PSM-SET-B-FOC/4-HCS - FO connectors 2708481
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/PP000-3,81 BK - DIN rail bus connector 2890014
-
PSM-HCS-KONFTOOL/B-FOC - Assembly tool 2708465
-
PSM-FO-POWERMETER - Measuring device 2799539
-
FOC-ADAPTER:ST/ST-MM - FO coupling 1208099
-
SUBCON-PLUS 9/F - D-SUB bus connector 2744241
-
SUBCON-PLUS 9/M - D-SUB bus connector 2744018
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
PSM-ME-RS232/RS485-P - Interface converter 2744416
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-ST:PA-ST:PA-OM2:D01/1 - FO patch cable 1115560
-
FOC-ST:PA-ST:PA-OM2:D01/2 - FO patch cable 1115557
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-ST:PA-OM1:D01/1 - FO patch cable 1146499
-
FOC-LC:PA-ST:PA-OM1:D01/2 - FO patch cable 1146508
-
FOC-ST:PA-ST:PA-OM1:D01/1 - FO patch cable 1146501
-
FOC-ST:PA-ST:PA-OM1:D01/2 - FO patch cable 1146509
-
FOC-HCS-RUGGED-1014/... - FO patch cable 1402191
Your advantages
Supply voltage routed through via DIN rail connectors
Connections can be plugged in via a COMBICON screw terminal block
Redundant power supply possible by means of optional system power supply unit
High-quality electrical isolation between all interfaces (INTERBUS // FO ports // supply // DIN rail connector)
Approved for use in zone 2
Floating switch contact for advance warning of critical FO paths
Integrated optical diagnostics for continuous monitoring of FO paths
Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1
Automatic data rate detection for all data rates up to 2 Mbps
Shipbuilding approval in accordance with DNV GL
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre