Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

PTS 4 - Feed-through terminal block
3213601

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

2, 3, and 4-conductor terminal blocks with the same shape
Ground terminal blocks of the same shape are available
The PTS 2,5, which is equipped with four bridge shafts, offers a wide range of potential bridging options
Angled conductor entry for use in flat terminal boxes
Large space saving when used in concealed wiring systems