Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

G 5/ 4-EX - Device terminal block
2703185

Device terminal block, nom. voltage: 275 V, nominal current: 30 A, number of connections: 8, number of positions: 4, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: gray

Product details









Compatible products