EV-T2HPCC-DC500A-3,5M50ECBK11 - DC charging cable
1197249

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 3.5 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, without panel feed-through, with digital temperature sensors, Liquid cooling, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Free download available. Downloads

Product details









Your advantages

Complete product range
The right charging cable for every application, from the carport to the charging park
Ultra-fast HPC charging, with temporary power up to 500 kW
Convenient handling due to the ergonomic design
Available with your logo on request - for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Additional safety thanks to integrated leakage sensors and a wear indicator in the cable sheath
Convenient communication interfaces via CAN bus and digital output
Maintenance-friendly replacement of the mating face frame without draining the coolant