Connectors for energy storage units for the easy installation of energy storage systems

Connectors for energy storage systems

Install your energy storage systems quickly, safely, and cost-effectively for applications up to 1,500 V – with pluggable battery connections via busbar connection or via battery pole connector. Benefit from the advantages of both connection technologies for front or rear connection. Use the type of connector that is perfectly suited for your individual application.

Your advantages

  • Future-oriented connection technology: voltages up to 1500 V
  • Flexible in use: connections are possible on the front or the rear of the battery module
  • Quick installation: no wiring effort, thanks to the pluggable interface
  • Safe installation and maintenance: comprehensive touch protection even when not plugged in
  • Durable connection: clear feedback during plugging ensures highest degree of safety

New products

Hybrid connectors for energy storage
Battery-pole connectors for residential storage
BPC series connectors protected against polarity reversal

Hybrid connectors for energy storage

Simple transmission of power and signals

Designed for customer-specific assembly, the hybrid connector for electrical energy storage systems provides a reliable and safe connection for power and signal contacts. The all-in-one solution means that the connector can be installed in a cost-effective and time-efficient manner.

Main features

  • Rated current: Up to 4 x 100 A
  • Rated voltage: 1,000 V DC
  • Conductor cross-section: 6 mm² ... 25 mm²
  • Degree of protection: IP65 / IP67
  • Insertion cycles: > 100
  • Tolerance compensation: ≤ 2 mm

Your Advantages

  • All-in-one solution: Combined power and signal interface
  • Time savings due to the preassembled interface: Fast and error-free installation in the field
  • Cost-optimized solution for every requirement: Customized assembly with the modular system
  • Safe connection: The connector compensates for manufacturing and mounting tolerances
  • High quality in accordance with Phoenix Contact standards

Battery-pole connectors for residential storage

Inverter connection protected against polarity reversal

The new connectors for residential storage applications are particularly suitable for use on battery inverters. DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and short-circuiting of the battery poles.

Main features

  • Rated current: up to 60 A
  • Rated voltage: 1,500 V DC
  • Conductor cross-section: 6 mm² … 16 mm²
  • Degree of protection: IP66 / IP68 (2 m / 2 h)
  • Insertion cycles: 100

Your Advantages

  • Silver-plated contacts for connection technology with long-term stability
  • No incorrect plugging: battery connection protected against polarity reversal by mechanical coding
  • Safe installation: touch-protected battery terminals even when not plugged in
  • Various colors: easier identification of battery poles

Battery-pole connectors

Safe connections for energy storage systems

The BPC series connector that is protected against polarity reversal is ideal for use in energy storage units. Rotatable and featuring touch-proof contacts and mechanical coding, the single-position connector provides a particularly high level of flexibility and safety when connecting battery modules.

Main features

  • Rated current: up to 400 A
  • Rated voltage: 1,500 V
  • Conductor cross-section: 16 mm² ... 120 mm²
  • Pollution degree 2
  • IP65/IP67 degree of protection
  • 100 insertion cycles

  • Mechanical and color coding
  • Flammability rating V0 in accordance with UL 94

Your Advantages

  • Error-free connection through mechanical and color coding
  • Reliable installation due to the waterproof design and touch-proof contacts
  • Consistent power transmission due to high shock and vibration resistance
  • Flexibility as it can be rotated 360° and features various connection methods
  • Compliance with all relevant energy storage standards: UL 4128, UL 1973, UL 9540

Free sample
Order your personal sample

Would you like to test our connection solutions for energy storage? Order your free sample package and experience the convenient operation of our connectors first hand.

Order free sample
Battery connectors
Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Battery-pole connectors for free wiring

Battery-pole connectors for free wiring

Device and cable connectors that are protected against polarity reversal are ideal for use in energy storage systems. Featuring a rotatable design, touch protection, and mechanical coding, the connectors provide a high degree of flexibility and safety when it comes to connecting battery poles.

  • Can be rotated 360°: ideal for flexible cable outlets
  • No incorrect plugging: battery connection protected against polarity reversal by mechanical coding
  • Safe installation: touch-protected battery poles even when not plugged in
  • Various color versions: facilitates identification of battery poles
  • Flexible installation with different device connection technologies
Connectors for busbar connection

Connectors for busbar connection

Connectors for connecting to the busbar simplify the installation of slide-in systems in energy storage systems. The connectors with reverse-polarity protection are plugged onto the rear side of a storage system and are suitable for system voltages up to 1,500 V.

  • Quick installation: direct contacting of battery modules on the busbar in the rack
  • Safe installation: touch-protected battery poles even when not plugged in
  • Diverse areas of application: modular design allows different currents
  • Slide-in system with integrated interface: no wiring effort during installation
Connectors protected against polarity reversal for home storage systems

Battery-pole connectors for home storage systems

The new connectors for home storage applications are especially suitable for use on battery inverters. DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and battery-pole short-circuits.

• Silver-plated contacts for connection technology with long-term stability
• No incorrect plugging: battery connection protected against polarity reversal by mechanical coding
• Safe installation: touch-protected battery poles even when not plugged in
• Various colors: easier identification of battery poles

Energy storage systems as the storage medium for renewable energy

Energy storage systems enable the self-consumption of renewable energy regardless of when it is generated. They therefore make a significant contribution to alleviating the load on power grids and support the integration of renewable energy into the power grid. Special connection technology optimized for use in storage systems is required in order to connect these storage systems quickly, safely, and efficiently.

Video: Battery storage with plug-in battery connections
Safe installation of energy storage systems up to 1,500 V YouTube

Fast and safe installation of energy storage systems up to 1,500 V

Busbar connections and battery-pole connectors for battery storage systems are safe and cost-effective. Find out more here in the video.

Video: Installation of battery-pole connectors
Super-easy installation of battery-pole connectors YouTube

Super-easy installation of battery-pole connectors

Here you will see how you can install energy storage systems quickly and easily using battery-pole connectors and busbar connections from Phoenix Contact.

E-paper
Solutions for energy storage

Find out about suitable electronics and housings for energy storage, and find the appropriate connection technology for your requirements. Clear product tables make selection easier for you.

Open the e-paper and download the brochure
Green battery with icons for solutions for energy storage
Interactive image map: Residential storage, industrial storage, and utility-scale storage systems as the links for sector coupling
Industrial storage
Energy storage devices have long been used in commercial buildings and factories to provide an uninterruptible power supply. New technologies extend the range of possible applications in energy management. For example, using energy storage devices to cap peak loads significantly reduces energy costs for companies.
Industrial storage
Utility-scale storage
Utility-scale storage systems are used to support the grid. For example, they allow high peak loads despite inadequate grid infrastructure – for example, at fast charging stations for electric vehicles. Another use of utility-scale storage systems is in the energy trade, i.e., the storage and provision of energy depending on the price of electricity.
Utility-scale storage
Residential storage
Coupled with a photovoltaic system, energy storage devices play a huge role in homes. The proportion of self-generated electrical energy used in the household’s own electricity consumption is increased significantly, and continuous autonomous supply is possible in the event of a malfunction in the public grid.
Residential storage