The TMN-EXTRACTION filter and extraction unit was designed for the efficient extraction of fumes and dust caused by TOPMARK NEO laser emissions. The three-stage filtration removes the emissions from the air so it can then be released into the environment again.
Scope of supply:
TMN-EXTRACTION extraction unit (1012102) with filter equipment (1012100, 0803305, 0803306), suction tube (1012101), crevice nozzle set (083310), type E and F power cables, 25-pos. D-SUB cable, and operating instructions with declaration of conformity
TMN-EXTRACTION
-
Cleaning set
1012102
Cleaning set, Filter and extraction unit for the efficient extraction of fumes and dust caused by TOPMARK NEO laser emissions, weight: 55 kg, length: 0.35 m, width: 350 mm, height: 880 mm
Product details
Compatible products
Your advantages
Tailored to and designed for use with the TOPMARK NEO
Automatic control via bidirectional communication with the TOPMARK NEO
Three-stage filter system, consisting of prefilter, particle filter, and activated carbon filter
99.95% (H13 particle filter) of the extracted fume and dust particles remain in the filter system
Modular structure with separately replaceable filters