VS-PPC-J-1220-1227-1020-...
-
Y distributor
1405484
Y distributor, degree of protection: IP65, number of positions: 5, material: Metal, connection method: Coupling, color: black
Product details
Product type | Network distributor box |
Type | Version 14 |
Number of positions | 5 |
Connection profile | Power |
Number of slots | 2 |
Shielded | no |
Transmission medium | Copper |
Connection technology | |
Connection method | Coupling |
Status display | no |
Status display present | no |
Color | black |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Outer sheath, material | PVC |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Type | Plug straight MSTB |
Locking type | Push Pull |
Connection 2 | |
Type | Socket straight MSTB |
Locking type | Push Pull |
PVC gray [PVC] | |
Shielded | no |
Cable weight | 242 kg/km |
Cable type | PVC gray |
Cable type (abbreviation) | PVC |
External cable diameter | 11.80 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Conductor structure, voltage supply | 50x 0.25 mm |
Conductor cross section | 5x 2.5 mm² |
AWG power supply | 14 |
Material wire insulation | PVC |
Single wire, color | blue, brown, black, gray, green/yellow |
Overall twist | 5 cores, twisted |
Nominal voltage, cable | 750 V |
1000 V (Fixed, protected installation) | |
Test voltage, cable | 4000 V |
Cable insulation resistance | > 0.2 MΩ*km |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 15 x D |
Flame resistance | according to IEC 60332-1-2 |
Ambient temperature (operation) | -5 °C ... 70 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Mechanical data | |
Insertion/withdrawal cycles | ≤ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65 | |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-5 °C ... 70 °C (Cable, flexible installation) | |
Plug / socket |
Mounting type | Screw mounting |
Item number | 1405484 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D1 - Connectors |
Product key | ABNOIA |
Catalog page | Page 365 (C-2-2019) |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440210 |
ETIM
ETIM 9.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg