SD-WMS 3 (SY) YE
-
Wire marking tag
0825560
Wire marking tag, yellow, cable diameter range: 1.3 ... 3 mm, horizontal: Symbols, mounting type: thread on, the dimensions of the replacement product differ from the previous product!
Product details
| General | Please specify the required marking with order: Minimum order per imprint: 1 packing unit |
| Product type | Conductor marker |
| Marking | |
| Printing direction | horizontal |
| Printing | Symbols |
| Width | 3.2 mm |
| Height | 3.6 mm |
| Length | 3.5 mm |
| Color | yellow |
| Material | Polyvinyl chloride |
| Flammability rating according to UL 94 | V0 |
| Components | Free from silicone and cadmium |
| External cable diameter | 1.3 mm ... 3 mm |
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | thread on |
| Item number | 0825560 |
| Packing unit | 200 pc |
| Minimum order quantity | 200 pc |
| Sales key | B1 - Marking Assembly |
| Product key | BG222B |
| Weight per piece (including packing) | 32 MGM |
| Weight per piece (excluding packing) | 32 MGM |
| Customs tariff number | 49119900 |
| Country of origin | SE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg