NBC-USB3.0-UAM/0,3-PVC/UCM
-
USB cable
1333158
USB cable, design: USB-A, degree of protection: IP20, cable length: 0.3 m, number of positions: 9, 5 Gbps, cable outlet: straight, USB 3.2 Gen. 1
Product details
Product type | Data cable preassembled |
Type | USB-A |
Sensor type | USB 3.2 Gen. 1 |
Number of positions | 9 |
Connection profile | USB-A |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Transmission speed | 5 GBit/s |
Rated current | 1.5 A |
Insulation resistance | 10 MΩ |
Test voltage | 300 V AC |
300 V AC | |
Test voltage Core/Core | 300 V AC |
Test voltage Core/Shield | 300.00 V AC |
Transmission characteristics (category) | USB 3.2 Gen 1 |
Transmission speed | 5 GBit/s |
Mechanical data | |
Insertion/withdrawal cycles | > 1500 |
Insertion force per signal contact | < 20.00 N |
Extraction force per signal contact | < 8 N |
Max. bending cycles | 100 |
Smallest bending radius | 3,7xD |
Color of the housing part | black |
Outer sheath, material | PVC |
Conductor material | Cu |
Width | 15.8 mm |
Height | 7.9 mm |
Length | 45 mm |
Connection 1 | |
Type | Plug straight USB type A |
Shielded | yes |
Insertion/withdrawal cycles | 1500 |
Insulation resistance | 10 MΩ |
Overvoltage category | I |
Degree of pollution | 2 |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight USB type C |
Shielded | yes |
Insertion/withdrawal cycles | 10000 |
Insulation resistance | 10 MΩ |
Degree of pollution | 2 |
Degree of protection | IP20 |
Cable length | 0.30 m |
PVC USB 3.0 black [USB] | |
Shielded | yes |
Cable type | PVC USB 3.0 black |
Cable type (abbreviation) | USB |
External cable diameter | 5.00 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Shielding | Aluminum-lined foil |
Test specification | |
Cold stress | -40 °C/96 h |
Thermal stress | 85 °C/96 h |
Corrosive stress | Salt spray test UL364-26 |
Insulation resistance, neighboring contacts | 10 MΩ |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Item number | 1333158 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | ABNDBB |
GTIN | 4063151630959 |
Weight per piece (including packing) | 23,7 g |
Weight per piece (excluding packing) | 23,7 g |
Customs tariff number | 85444290 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
High-speed data transmission up to 5 Gbps
Minimal space requirements thanks to USB-C connectors
Reliable data transmission thanks to 100 % testing
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg