ME 22,5 OT-1MSTBO SET
   - 
  Upper housing part
    
      2707741
      
      
    
  
      DIN rail housing, Set comprised of upper housing part, 1 PCB header (4-pos.), and 1 PCB terminal block with screw connection (4-pos.), width: 22.6 mm, height: 99 mm, depth: 45.85 mm, color: green (similar RAL 6021)
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
| Assembly note | Please observe the application note in the download area. | 
| Product type | Upper housing part | 
| Housing type | DIN rail housing | 
| Housing series | ME | 
| Product family | ME 22,5.. | 
| Max. number of positions | 4 (pitch: 5 mm) | 
| ) | |
| ) | |
| Number of rows | 1 | 
| Number (Connection openings) | 1 | 
| Ventilation openings present | no | 
| Dimensional drawing |  | 
| Width | 22.6 mm | 
| Height | 99 mm | 
| Depth | 45.85 mm | 
| Depth from base support surface | 38.5 mm | 
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm | 
| Color (Upper housing part) | green (RAL 6021) | 
| Material Upper housing part | PA | 
| Flammability rating according to UL 94 | V0 | 
| CTI according to IEC 60112 | 600 | 
| Surface characteristics | untreated | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) | 
| Acceleration | 2g (58.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 | 
| Temperature | 850 °C | 
| Time of exposure | 30 s | 
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 | 
| Temperature | 125 °C | 
| Test duration | 1 h | 
| Force | 20 N | 
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 | 
| Height of fall | 50 cm | 
| Frequency | 10 | 
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 | 
| Pulse shape | Half-sine | 
| Acceleration | 15g | 
| Shock duration | 11 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 | 
| Ambient conditions | |
| Max. IP code to attain | IP20 | 
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) | 
| Ambient temperature (storage/transport) | -40 °C ... 55 °C | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Relative humidity (storage/transport) | 80 % | 
| Number of PCB holders | 1 | 
| Type of PCB mount | Slot | 
| Thickness of the PCB | 1.4 mm ... 1.8 mm | 
| Mounting type | Latching with lower housing part | 
| Type of packaging | packed in cardboard | 
| Outer packaging type | Carton | 
| Item number | 2707741 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | F1 - Electronic Housing | 
| Product key | ACHAAD | 
| GTIN | 4017918905064 | 
| Weight per piece (including packing) | 28,5 g | 
| Weight per piece (excluding packing) | 27,3 g | 
| Customs tariff number | 85366990 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27190401 | 
| ECLASS-15.0 | 27190401 | 
ETIM
| ETIM 9.0 | EC001031 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      ME 22,5 UT GN - Mounting base housing 2907130
- 
    
      ME 22,5 UT/FE GN - Mounting base housing 2907114
- 
    
      ME 22,5 UT/FE BUS/ 5+2 GN - Mounting base housing 2854209
- 
    
      ME 22,5 UT/FE BUS/10+2 GN - Mounting base housing 2854212
- 
    
      ME 22,5 UT/FE BUS/ 5 GN - Mounting base housing 2908744
- 
    
      ME 22,5 UT TBUS GN - Mounting base housing 2707385
- 
    
      ME 22,5 UT/FE BUS/10 GN - Mounting base housing 2908755
- 
    
      ME 22,5 UT BUS/10+2 GN - Mounting base housing 2915232
- 
    
      ME 22,5 UTG/FE BUS/10 GN - Mounting base housing 2853394
- 
    
      ME 22,5 UTG GN - Mounting base housing 2907127
- 
    
      ME 22,5 UTG/FE GN - Mounting base housing 2907101
- 
    
      ME 22,5 UTG TBUS GN - Mounting base housing 2707408
- 
    
      ME 22,5 UTG/FE TBUS GN - Mounting base housing 2200044
- 
    
      ME 22,5 UTG/FE BUS/10+2 GN - Mounting base housing 2279499
- 
    
      ME B-22,5 MSTBO GN - Filler plug 2907156
- 
    
      HS LC-H-D3/ R1XC1 - Fiber optic 2202313
- 
    
      HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
- 
    
      HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
- 
    
      HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
- 
    
      HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
- 
    
      HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
- 
    
      HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
- 
    
      HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
- 
    
      HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
- 
    
      HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
- 
    
      HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
- 
    
      HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
- 
    
      HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
- 
    
      HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
- 
    
      HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
- 
    
      HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
- 
    
      HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
- 
    
      HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
- 
    
      HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
- 
    
      ME-SAS - Shield connection clamp 2853899
- 
    
      ME-SAS MINI - Shield connection clamp 2200456
Your advantages
Tool-free mounting
        Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
        Flammability rating V0 in accordance with UL 94
        Variety of connection technology
        Can be mounted on the DIN rail
        With integrated or DIN-rail-mountable bus connector as an option
        Phoenix Contact GmbH & Co. KG
        
        Flachsmarktstraße 8, D-32825 Blomberg