FOC-TRX-SFP+-10G-SR-IT
-
Transceiver
1334215
Multimode SFP+ transceiver for transmission up to 10 Gbps over 500 m at wavelengths of 850 nm in the industrial temperature range
Product details
Width | 13.7 mm |
Height | 13 mm |
Length | 57.3 mm |
Housing material | Metal |
Transmission speed | 10 Gbps |
Wavelength | 850 nm |
Product type | SFP module |
Type | SFP Modul |
Connection profile | LC-Duplex |
Type of packaging | Box packaging |
Transmission speed | 10 Gbps |
Connection method | To insert in SFP slot |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Laser class | 1 |
Item number | 1334215 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | O1 - Automatation Systems |
Product key | ABNJAC |
GTIN | 4063151633608 |
Weight per piece (including packing) | 34,6 g |
Weight per piece (excluding packing) | 34,6 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 27440392 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FOC-CAGE:SFP/SFP+:1X1:PI - Transceiver 1334220
-
FOC-CAGE:SFP/SFP+:1X2:PI - Transceiver 1334221
-
FOC-CAGE:SFP/SFP+:1X4:PI - Transceiver 1334222
-
FOC-CON:SFP/SFP+:20AU:SMT - PCB connector 1334224
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-ST:PA-OM1:D01/1 - FO patch cable 1146499
-
FOC-LC:PA-SC:PA-OM1:D01/2 - FO patch cable 1146507
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-LC:PA-OM3:D01/1 - FO patch cable 1185473
-
FOC-LC:PA-SC:PA-OM1:D01/1 - FO patch cable 1146498
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-LC:PA-OM1:D01/1 - FO patch cable 1146497
-
FOC-LC:PA-SC:PA-OM3:D01/1 - FO patch cable 1185480
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-LC:PA-LC:PA-OM3:D01/2 - FO patch cable 1185475
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-LC:PA-OM1:D01/2 - FO patch cable 1146505
-
FOC-LC:PA-SC:PA-OM3:D01/2 - FO patch cable 1185481
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-LC:PA-LC:PA-OM4:D01/2 - FO patch cable 1115624
-
FOC-LC:PA-ST:PA-OM1:D01/2 - FO patch cable 1146508
-
FOC-LC:PA-SC:PA-OM3:D01/5 - FO patch cable 1185483
-
FOC-LC:PA-LC:PA-OM2:D01/5 - FO patch cable 1115637
-
FOC-LC:PA-LC:PA-OM1:D01/5 - FO patch cable 1146514
-
FOC-LC:PA-SC:PA-OM1:D01/5 - FO patch cable 1146515
-
FOC-LC:PA-LC:PA-OM3:D01/5 - FO patch cable 1185477
-
FOC-LC:PA-LC:PA-OM4:D01/5 - FO patch cable 1115621
-
FOC-LC:PA-SC:PA-OM4:D01/5 - FO patch cable 1115598
-
FOC-LC:PA-ST:PA-OM1:D01/5 - FO patch cable 1146516
-
FOC-LC:PA-SC:PA-OM2:D01/5 - FO patch cable 1115603
-
FOC-LC:PA-ST:PA-OM2:D01/5 - FO patch cable 1115584
-
FOC-LC:A-SJ:A-GZ01/... - FO patch cable 1405694
-
FOC-LC:A-SJ:A-GZ02/... - FO patch cable 1405695
-
FOC-LC:A-SJ:A-GZ03/... - FO patch cable 1405696
Your advantages
Maximum flexibility, thanks to the non-proprietary multi-source agreement (MSA)
Superior system availability, thanks to Plug and Play during operation
Future-proof, thanks to RoHS 2 conformity
Maximum data transmission quality
Interference-free data transmission, even for EMC-sensitive applications
Reliable data transmission in the extended temperature range
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg