cULus Recognized
Approval ID: E60425CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 31 A | 20 - 8 | ||
C | ||||
600 V | 31 A | 20 - 8 |
Test terminal strip, nom. voltage: 400 V, number of connections: 10, number of positions: 5, connection method: Ring cable lug, Rated cross section: 6 mm2, 1 level, mounting type: Panel mounting, color: gray
Product type | Test terminal strip |
Number of positions | 5 |
Pitch | 8.2 mm |
Number of connections | 10 |
Number of rows | 1 |
Potentials | 5 |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 4 kV |
Maximum power dissipation for nominal condition | 1.31 W |
Test surge voltage | 5 kV |
Number of connections per level | 10 |
Nominal cross section | 6 mm² |
1 level | |
Connection method | Ring cable lug |
Screw thread | No 8 UNC |
Tightening torque | 1.5 ... 1.8 Nm |
Internal cylindrical gage | A5 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 8 (converted acc. to IEC) |
2 conductors with same cross section, solid | 0.5 mm² ... 6 mm² |
2 conductors with same cross section, flexible | 0.5 mm² ... 6 mm² |
Maximum load current | 30 A (with 10 mm² conductor cross-section) |
Nominal voltage | 400 V AC/DC |
Nominal cross section | 6 mm² |
Cable lug connection DIN 46234:1980-03 | |
Connection in acc. with standard | DIN 46234:1980-03 |
Cross section | 0.5 mm² ... 10 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 4.3 mm |
Width | 8 mm |
Bolt diameter | 4.1 mm |
Connection in acc. with standard | DIN 46237:1970-07 |
Cross section | 0.5 mm² ... 10 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 4.3 mm |
Width | 8 mm |
Bolt diameter | 4.1 mm |
Identification color of ring cable lugs : red | 1 mm² |
Identification color of ring cable lugs : blue | 2.5 mm² |
Identification color of ring cable lugs : yellow | 6 mm² |
Dimensional drawing |
|
Width | 73.4 mm |
Height | 81 mm |
Depth | 70.1 mm |
Pitch | 8.2 mm |
Plate thickness | 1 mm ... 4 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 4.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 4 mm² | 300 A |
500 A | |
150 A | |
1250 A | |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.89 kV |
Result | Test passed |
General | |
Terminal block mounting | 0.8 Nm ... 1 Nm |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
Test force setpoint | 5 N |
Result | Test passed |
Aging | |
Temperature cycles | 192 |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | Panel mounting |
Terminal block mounting | 0.8 Nm ... 1 Nm |
Item number | 3969921 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | A1 - Terminal Strips |
Product key | BE6113 |
GTIN | 4055626272610 |
Weight per piece (including packing) | 270,6 g |
Weight per piece (excluding packing) | 270,6 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27250190 |
ECLASS-15.0 | 27250190 |
ETIM 9.0 | EC002848 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |