VAL-US-SPP-120/65/3+1-R
-
Surge protection device
1790760
Surge protective device, UL Listed type 1 and IEC type 2, for 3-phase power supply systems with neutral conductor for 208Y/120 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Product details
Product type | Surge protection for NEMA power supply units |
Product family | VAL-SPP |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TT | |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 3 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Max. required back-up fuse | 1 A (gG) |
AC operating voltage | 5 V AC ... 250 V AC |
AC operating current | 5 mA AC ... 1 A AC |
DC operating voltage | 30 V DC |
DC operating current | 1 A DC |
DC operating voltage | 125 V DC |
DC operating current | 200 mA DC |
Insulation type | The product has double/reinforced insulation between the main and auxiliary circuit. |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm ... 3.5 Nm |
Stripping length | 18 mm |
Conductor cross-section flexible | 1.5 mm² ... 35 mm² (without ferrule) |
2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
Conductor cross-section rigid | 1.5 mm² ... 50 mm² |
2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
Conductor cross-section AWG | 15 ... 2 |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 16 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 1.5 mm² ... 35 mm² |
2x 1.5 mm² ... 10 mm² (2 conductors with the same cross-section) | |
Conductor cross-section flexible, with ferrule without plastic sleeve | 1.5 mm² ... 25 mm² |
2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
Connection method | Fork-type cable lug |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Remote fault indicator contact | |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² |
Dimensional drawing |
|
Width | 71.2 mm |
Height | 109.1 mm |
Depth | 61.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 4 Div. |
Color | gray (RAL 7042) |
light gray (RAL 7035) | |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR 20 % GF |
PBT | |
Material group | I |
Housing material | PA 6.6-FR 20 % GF |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | L-N |
L-PE | |
N-PE | |
Nominal voltage UN | 120/208 V AC ±10 % (TN-S) |
120/208 V AC ±10 % (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 175 V AC |
Maximum continuous operating voltage UC (L-PE) | 175 V AC |
Maximum continuous operating voltage UC (N-PE) | 305 V AC |
Rated load current IL | 80 A (25 mm²) |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 210 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Short-circuit current rating ISCCR | 50 kA |
Voltage protection level Up (L-N) | ≤ 1 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage Ures (L-N) | ≤ 1.5 kV (at In) |
Residual voltage Ures (L-PE) | ≤ 1.5 kV (at In) |
Residual voltage Ures (N-PE) | ≤ 0.5 kV (at In) |
TOV behavior at UT (L-N) | 208 V AC (5 s / withstand mode) |
230 V AC (120 min / safe failure mode) | |
TOV behavior at UT (L-PE) | 1332 V AC (200 ms/withstand mode) |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 80 A (gG) |
Max. backup fuse with branch wiring | 315 A (gG) |
Ambient conditions | |
Degree of protection | IP20C (Installed) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 50 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 350 V AC |
Maximum continuous operating voltage MCOV (L-N) | 175 V AC |
Maximum continuous operating voltage MCOV (L-G) | 175 V AC |
Maximum continuous operating voltage MCOV (N-G) | 305 V AC |
Short-circuit current rating (SCCR) | 200 kA |
Voltage protection rating VPR (L-L) | 1200 V |
Voltage protection rating VPR (L-N) | 700 V |
Voltage protection rating VPR (L-G) | 900 V |
Voltage protection rating VPR (N-G) | 900 V |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 1x 65 kA (IEEE C62.73) |
Mode of protection | L-L |
L-N | |
L-G | |
N-G | |
Nominal voltage | 120/208 V AC |
Power distribution system | Wye |
Nominal frequency | 50/60 Hz |
SPD Type | 1 |
UL indicator/remote signaling | |
Operating voltage | 250 V AC |
DC operating voltage | 30 V DC |
AC operating current | 5 mA AC ... 1 A AC |
DC operating current | 1 A DC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 14 ... 2 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 + A11:2018 |
Mounting type | DIN rail: 35 mm |
Item number | 1790760 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | K1 - Overvoltage Protect. |
Product key | CL138U |
GTIN | 4067923411005 |
Weight per piece (including packing) | 474 g |
Weight per piece (excluding packing) | 444,3 g |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Universal surge protective device (SPD) with UL Listed type 1 and IEC type 2: suitable for all common supply system configurations and supply voltages in North America
Minimal maintenance with replaceable surge protection plugs
Clear status indication with local optical green/red display and plug-in remote signaling for quick and easy installation
Simple planning with comprehensive digital data
Miswiring and touch protection for safe installation
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg