TT-UK5/ 5DC
-
Surge protection device
2794673
Terminal block with surge voltage fine protection between clamping connector and DIN rail, nominal voltage: 5 V DC, for mounting on NS 32 or NS 35/7.5, terminal width: 6.2 mm, terminal height: 47 mm
Product details
Product type | Surge protection for MCR technology |
IEC test classification | C1 |
C3 | |
VDE requirement class | C1 |
C3 | |
Type | Single-level terminal block |
Surge protection fault message | none |
Nominal voltage UN | 5 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 4 mm² |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Width | 6.2 mm |
Height | 47 mm |
Length | 42.5 mm |
Flammability rating according to UL 94 | V2 |
Housing material | PA |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Earth Ground |
Maximum continuous voltage UC (line-earth) | 5.8 V DC |
Protective conductor current IPE | ≤ 2000 µA |
Nominal discharge current In (8/20) µs (line-ground) | 746 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 143 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 9 V |
Capacity (Core-Earth) | ≤ 4.75 nF |
Surge protection fault message | none |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C3 - 100 A |
VDE requirement class | C1 |
C3 |
Mounting type | DIN rail: 35 mm |
Item number | 2794673 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Sales key | K1 - Overvoltage Protect. |
Product key | CL2228 |
GTIN | 4017918072858 |
Weight per piece (including packing) | 11,12 g |
Weight per piece (excluding packing) | 11,12 g |
Customs tariff number | 85363030 |
Country of origin | GR |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
D-TERMITRAB-UK 5 - End cover 2794990
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg